Skip to main content
Robotic arms assembling products on a factory production line utilizing advanced industrial automation connectors.

Next-Generation Industrial Automation Connectors

Traditional hardwiring can turn machine installation into a bottleneck, increasing the risk of termination errors while consuming valuable panel space. Modern automation systems need connector architectures that simplify installation and bring greater intelligence directly to the machine. Molex makes decentralized connectivity easier with Brad Ultra-Lock 2.0 Push-Pull Cordsets and LED Status Connectors with Heavy-Duty Connectors and machine-mounted Multi-Port Interconnect System (MPIS) Distribution Boxes to streamline assembly and maximize panel space.

Decentralized and Plug-and-Play Industrial Automation Interconnects


Point-to-point hardwiring adds time and complexity to machine builds, with every manual termination creating another opportunity for error. Once the equipment is running, limited status visibility can leave maintenance teams tracing faults device by device, extending mean time to repair (MTTR). At the same time, heavy cable tracks and exposure to fluids can accelerate wear and compromise signal integrity.

A more decentralized approach can reduce these burdens in both installation and maintenance. Pre-terminated and keyed connections simplify assembly, while durable housings consolidate power and signal wiring in a compact footprint. Integrated status indication supports faster troubleshooting, and high-flex interconnects help maintain dependable performance in the presence of moving equipment and harsh process conditions.

Molex delivers these capabilities in a connectivity portfolio built for the machine environment. Brad Ultra-Lock 2.0 Push-Pull Cordsets, color-coded harnesses and modular Heavy-Duty Connectors support faster, more consistent installation. Brad M8 and M12 interconnects, along with DIN Valve Connectors, add sealed connectivity with visual status options, while machine-mounted MPIS Distribution Boxes, Single-Pair Ethernet (SPE) Connectors and M12 Power Connectors extend decentralized power and signal distribution across the system.


Industrial Automation Applications 

AGV Connectivity Solutions

Unlock the full potential of your AGVs with robust connectivity, power management and sensor solutions designed by Molex for seamless integration in demanding industrial environments. Drive efficiency and reliability in your automation systems with our expert-engineered technologies.

AMR Connectivity Solutions

Discover the cutting-edge solutions that allow autonomous mobile robots (AMRs) to navigate complex environments, optimize energy use and maintain seamless communication. Explore how advanced connectivity and power management innovations from Molex are driving efficiency, precision and reliability in even the most demanding industrial applications.

Industrial Robotics

The design of automated applications in industrial settings requires robust and durable interconnects with the bandwidth and speed necessary to bring operations into Industry 4.0. Molex delivers a range of miniaturized and rugged solutions that deliver performance across industrial robotic systems.

PLC

Optimizing the performance and reliability of programmable logic controllers (PLCs) requires robust, versatile and high-speed connectivity solutions. From interconnects and cables to network interface cards and software kits, Molex solutions help PLC designers ensure exceptional performance and unparalleled reliability for demanding environments.

Vision Systems

Unlock the potential of machine vision systems designed for smart warehousing and manufacturing. Learn about innovative connectivity and data transfer solutions that deliver reliable operation even in the toughest industrial settings.

Simplifying Multi-Protocol Integration in Mixed-Hardware Environments


Optimizing Installation Efficiencies and Reducing Connection Setup Bottlenecks

Manual hardwiring can slow equipment deployment, increase labor requirements and introduce costly connection errors during assembly. Modular wiring architectures with clear visual keying help minimize installation time while reducing the risk of mis-mating. Brad Ultra-Lock 2.0 Cordsets combine radial sealing with push-pull mating, while color-coded keying and modular Heavy-Duty Connector housings help shorten setup time, reduce rework and make better use of limited machine space.

An industrial automation conveyor system featuring integrated proximity sensors and modular machine network cabling.

Maximizing Status Pathways for Streamlined Industrial Diagnostic Maintenance

Manual point-to-point wiring can leave essential device data fragmented or unavailable, making faults harder to isolate when equipment goes down. Integrated status indication and keyed alignment provide clearer visibility while helping prevent connection errors during service. Integrated LEDs on DIN Valve and Brad M8/M12 Connectors support faster diagnostics, while Heavy-Duty Connector inserts with guide rails and coding keys enable more reliable connections.

Industrial operator using a control panel with status lights to monitor equipment and facilitate diagnostic maintenance.

Condensing On-Machine Cable Footprints in Industrial Automation Environments

Heavy cable runs in confined machine spaces can accelerate mechanical wear, while exposure to oils, fluids and weld slag increases the risk of connection failure. Machine-mounted distribution, low-mass cabling and compact power interfaces help reduce cabinet load and limit stress on moving systems. Brad MPIS Passive Distribution Boxes, SPE solutions with WSOR jacketing and compact, shielded BradPower Cable Assemblies bring durable connectivity closer to the equipment while reducing the overall footprint and supporting more reliable operation.

Industrial robotic arm operating in an automated manufacturing facility with compact cable routing along its structural frame.

Industrial Automation Connectors in Real-World Applications


Brad M12 Ultra-Lock 2.0 Connectors

Connection errors can lead to signal failures, unplanned downtime and time-consuming troubleshooting on the factory floor. Brad M12 Ultra-Lock Connectors use push-pull technology and IP67 or IP69K sealing to simplify installation while protecting connections against dust and water. Watch to learn how a faster, more secure mating system can help improve connection reliability in demanding industrial environments.

Industrial Automation Resources


Blog

Advantages of On-Machine Distributed I/O

Traditional control panels are space-constrained to begin with; adding centralized, point-to-point hardwiring inside means an even tighter squeeze, increased installation complexity and labor-intensive commissioning bottlenecks. Learn how pre-tested, machine-mounted plug-and-play distribution and push-pull quick-locking technology can cut installation time while protecting connections from vibration and fluids.

Open industrial control panels with DIN rail-mounted terminal blocks, wiring and electrical components.

Blog

DIN Rail Terminal Blocks Explained

Point-to-point hardwiring in high-density control panels can create labor bottlenecks, increase manual termination errors and risk downtime. In this blog, discover how DIN rail terminal blocks enable modular, high-density panel wiring and learn how push-in technology and vibration-resistant clamping can simplify installation and ensure reliable connections.

Open industrial control panels with DIN rail-mounted terminal blocks, wiring and electrical components.

Connectors for Industrial Automation Networks


Industrial Thank You

Thank You


Thank you for subscribing to the Molex Industrial Automation Industry Newsletter. You’re all set to stay up to date on the latest trends, research and insights in industrial automation.