Skip to main content

Connectors

Pluggable I/O Connectors

The Molex I/O connector portfolio offers an extensive range of interface solutions, including USB, HDMI, RF, Ethernet, audio and fiber optics, suitable for diverse signal, power and data transmission requirements. Multiple configurations, orientations, soldering types and mounting options ensure maximal versatility and design options. Engineered for reliability in harsh environments, select Molex I/O connectors meet stringent performance requirements that include splash-proof, waterproof and vibration-resistant features. Able to support high-speed data rates and advanced power delivery, these connectors ensure seamless integration into future-ready complex systems for IoT, miniaturization, high-density applications and next-generation connectivity standards.

Pluggable I/O Connectors


USB Type-C Connectors

Designed for thinner, lighter devices, Port-On USB Type-C Connectors are compact and enable faster data transfer, efficient charging and uninterrupted device connectivity. These reversible connectors allow for hassle-free plugging regardless of orientation, and their backward compatibility with previous USB standards offers additional convenience.

USB Type-C Connectors

USB Connectors

Available in Type-C, standard, micro and mini styles, support up to 10 Gbps of speed and provide robust, reliable connectivity in IoT, wearable devices and other high-speed data I/O applications.

USB Type-C, USB Type-A, USB Type-B, USB Mini and USB Micro Connectors

2.00mm I/O Connectors

2.00mm I/O Wire-to-Wire and Wire-to-Board Connectors, in 6-, 8- and 10-circuit options are compatible with through-hole and surface-mount PCB layouts, feature auto-mounting and are ideal for industrial-control applications.

2.00mm I/O Connectors

HDMI Connectors

Provides faster speed with a smaller footprint for applications where size, real estate and space are concerns

HDMI Connectors

DisplayPort and Mini DisplayPort Interconnect System

Reduce costs with a single interface for high-definition digital audio and graphics streaming via the same cable plus enable connections to legacy graphic devices

DisplayPort and Mini DisplayPort Interconnect System

Circular I/O Connectors


MiniCirc Circular Connectors

MiniCirc Circular Connectors meet customer expectations for long‑lasting, low‑maintenance products; comply with IP68, RoHS and UL standards; and fit more electronics into smaller humanoid robotics, e‑bike and e‑scooter frames without sacrificing reliability. These connectors feature a vibration-resistant and compact 6.00mm plug that support stable electrical performance in harsh environments. The short-body design enables easier cable routing through tight spaces for more efficient and innovative designs.

MiniCirc circular wire-to-wire connectors with sockets in various colors.

Rugged I/O Connectors for Aerospace and Defense Applications


AirBorn RocKet Macro-D Connectors

AirBorn RocKet Macro-D Connectors deliver rugged, high-density signal and power connections for mission-critical applications in aerospace, defense, industrial, energy and transportation markets. Featuring crimp-removable contacts and a tension-based system, these connectors provide exceptional durability in extreme environments. With up to 150 contacts per connector and current ratings from 3.0 to 42.0A, AirBorn RocKet connectors combine flexible power and signal combinations in compact form factors. Panel-mountable and field-installable options simplify assembly and maintenance, while proven use in space flight, robotics, heavy equipment and commercial aircraft demonstrates up to 50% space savings compared to traditional circular connectors.

Various AirBorn RocKet Macro-D Connectors.

AirBorn verSI High-Density Connectors

AirBorn verSI High-Density Connectors are modular rectangular connectors designed for high-speed, high-density signal integrity in mission-critical environments. An open-pin field design helps support vertical, right-angle, cable and flex circuit mounting for maximum layout flexibility. Offering 40 to 500 contacts, rugged plastic or metal bodies, and a four-point contact system, these connectors provide reliable connectivity. Scalable termination and mounting options include press-fit, paste-in-hole, plated thru-hole, pre-wired cable and flex circuits. Proven through space-flight use and rigorous shock and vibration testing, AirBorn verSI connectors meet the reliability requirements of aerospace and defense systems.

AirBorn verSI High-Density Connectors.

AirBorn M Series Micro-D Connectors

AirBorn M Series Micro-D Connectors are rugged, micro-miniature MIL-DTL-83513 certified interconnects designed for operational reliability in aerospace, defense and harsh industrial applications. Featuring an ultra-compact, lightweight construction, these connectors are ideally suited for space and weight-constrained systems. Able to withstand thermal extremes, heavy vibration and shock, AirBorn M Series connectors deliver mission-critical performance in the most demanding conditions.

AirBorn M Series MIL-DTL-83513 Micro-D connectors.

AirBorn microSI High-Speed Micro-D Connectors

AirBorn microSI High-Speed Micro-D Connectors are rugged, high-speed connectors designed for next-generation aerospace, satellite, military and naval systems. Supporting 1X, 4X and 8X 100 Ohm differential serial buses with up to 10Gbps data rates, they ensure exceptional signal integrity in demanding applications. Featuring a MIL-DTL-83513 four-point contact system, rugged EMI shielded metal shells, and versatile mounting options, AirBorn microSI connectors deliver reliable, robust, mission-critical performance in harsh environments.

Various microSI connectors including vertical wire-to-board, right-angle wire-to-board and cable connectors.

AirBorn AirStrip Micro-Strip Connectors

AirBorn AirStrip Micro-Strip Connectors are robust, ultra-compact connectors engineered for high-reliability performance for use in aerospace, defense, industrial and medical electronics systems. Four points of contact per pin and MIL-DTL-83513-qualified contacts help ensure secure mating during extreme vibration, shock and temperature conditions. Lightweight and low-profile, these connectors support vertical, right-angle and cable-mount configurations for design flexibility and provide an ideal solution for compact, low-pin-count applications such as UAVs, drones, radar and robotics. Stamped and formed contacts, multiple hardware styles and flexible row/contact options simplify assembly.

Various types of AirBorn AirStrip connectors including right-angle receptacles, pre-wired I/O plugs and more.

AirBorn N Series Nano-D Connectors

AirBorn N Series Nano-D Connectors are ultra-miniature, rugged connectors designed for mission-critical aerospace and defense applications where size, weight and reliability are essential. MIL-DTL-32139 qualified, these connectors deliver exceptional performance in extreme temperatures, vibration and harsh environments, with proven space-flight heritage. Available in I/O pre-terminated flying leads as well as vertical and right-angle board-mount models with SMT or PTH terminations, AirBorn N Series connectors offer versatile integration for compact designs.

AirBorn N Series MIL-DTL-32139 Nano-D Connectors

AirBorn RC Series Stackable Connectors

AirBorn RC Series Stackable Connectors are high-density, solderless connectors designed for board-to-board stacking with 0.075" contact spacing. They reduce connector count and overall board stack height by 50% while offering selectively loaded contacts for customizable signal routing and repairable designs that improve system uptime. Featuring robust press-fit compliant contacts and versatile termination options, these connectors support complex multi-stack, cable and flex circuit assemblies for aerospace and defense applications.

Various AirBorn RC Series Stackable Connectors.

AirBorn R Series 0.075" Rectangular Connectors

AirBorn R Series 0.075" Rectangular Connectors are rugged PCB connectors with 0.075" (1.905 mm) contact spacing, designed for mission-critical aerospace and defense applications. Featuring a vibration-resistant four-point contact system and flight-proven, field-heritage technology, AirBorn RC Series connectors deliver reliable performance in extreme temperatures, shock, and moisture. With a broad array of termination, configuration and mounting options, these connectors meet or exceed MIL-DTL-55302 military specifications to meet design challenges operating in demanding environments.

Molex AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors.

AirBorn W Series 0.100" Rectangular Connectors

AirBorn W Series 0.100” Rectangular Connectors are rugged PCB connectors with 0.100" (2.54 mm) contact spacing, trusted in aerospace, defense and space programs. Featuring three points of contact, they provide reliable electrical performance in extreme environments. With multiple configuration and termination options, AirBorn W Series connectors offer design flexibility and compatibility with legacy systems.

Grey AirBorn W Series rectangular connectors with gold pins.