Features and Benefits
As devices across numerous industries are becoming smaller and more compact, design engineers face increasing pressure to maintain reliable electrical connections within a limited footprint. Micro-Lock Plus Connectors overcome these challenges and provide solutions that provide highly reliable connections in a small form factor. The small pitch sizes and low-profile design of these connectors provide a compact solution that is ideal for applications where space is at a premium.
In addition to space constraints, design engineers are looking for connector solutions that withstand vibration, repeated use and various stresses without connection failures. Micro-Lock Plus Connectors address the challenge by providing secure mating that helps prevent accidental disconnections, ensuring stable performance and minimizing downtime. The positive locking feature ensures that the connectors stay mated under common product stresses, preventing intermittent connections and product failures over the device's lifetime.
Design engineers need flexibility in their connector choices to accommodate varying product designs, diverse electrical requirements and evolving application needs. Limited options can lead to compromises on performance, assembly ease or cost, hindering innovation and slowing time to market. The Micro-Lock Plus Connector family offers a broad range of configurations, including various circuit sizes, current ratings and housing options. With a broad range of customizable features, these connectors meet diverse design and reliability demands.
Datasheets and Guides
Featured Videos
Applications by Industry
Automotive Miniaturization
In-cabin applications
Lighting
Mirrors
Steering wheels
Copiers
PCs
Printers
Ovens
Refrigerators
Small appliances
Washing machines
Air conditioners
Generators
Industrial robotics
Machinery & heavy equipment
Hubs
Power supplies and distribution
Routers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Micro-Lock Plus Connectors?
Micro-Lock Plus Connectors are high-performance connectors that provide exceptional electrical and mechanical reliability in applications where space is limited. These connectors provide secure mating retention and robust performance, which helps designers save PCB space. The connectors are best suited for applications such as automotive, industrial and other electronics that require reliable, space-efficient interconnects.
What pitch sizes and connector configurations are available for Micro-Lock Plus Connectors?
Micro-Lock Plus Connectors offer pitch sizes of 1.25, 1.50 and 2.00mm and connector configurations of wire-to-board and wire-to-wire. This allows the design engineers to leverage space-saving on PCB layouts.
How do Micro-Lock Plus Connectors save PCB space and support compact electronic designs?
The low-profile design of the Micro-Lock Plus Connectors with a small pitch helps the designers to save PCB space. The compact design of the connector enables engineers to create smaller and more efficient electronic devices without sacrificing connection reliability or signal integrity.
What locking mechanism does the Micro-Lock Plus Connector use, and how secure is it for vibration-prone environments?
Micro-Lock Plus Connectors feature a positive locking mechanism that provides secure mating retention to prevent accidental disconnection. The connectors are designed to withstand high vibrations and shocks, making it secure for vibration-prone environments.
What are the electrical ratings and temperature ranges supported by Micro-Lock Plus Connectors?
Micro-Lock Plus Connectors support voltage ratings from 50 to 125V, and a range of current ratings depending on the wire size. These connectors are designed to operate reliably up to 105°C.
What wire sizes and termination options are compatible with Micro-Lock Plus Connectors?
Micro-Lock Plus Connectors are compatible with wire gauge sizes ranging from 30 to 22 AWG, making them suitable for signal and low-power electrical connections. The connectors use low mating force terminals for easy mating and reliable termination.