Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
2.54 - 7.62mm | 26 | 47.0A/12 circuits | Power-100V; signal-60V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
1.60 - 11.00mm | 1 - 64 | 3.0 - 160A | 600V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
2.00 - 7.65mm | 2 - 31 | 100.0A | 600V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
2.00 - 11.00mm | 2 - 38 | 50.0 - 80.0A | 600V |
Pitch | Circuits | Current (max.) | Voltage |
---|---|---|---|
2.00 - 7.50mm | 1 - 72 | 2.5 - 60.0A | 600 AC / 250 DC |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
1.27 - 12.00mm | 2 - 54 | 1.0 - 30.0A | 250V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
2.50 - 3.50mm | 2 Blades | 30.0A | 250V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
2.50 - 12.90mm | 2 - 32 | 3.0 - 40.0A | 250V |
Pitch | Circuits | Current (max.) |
Voltage |
---|---|---|---|
6.00mm | 1 | 30.0 - 50.0A | 250V |