Skip to main content
High-Power Solutions

Connectors

High-Power Solutions

From state-of-the-art data centers to smart factories, safe and reliable power is crucial for enabling efficient operations. Because high-power solutions form the backbone of many modern power distribution networks, Molex recognizes that flexible dependability is imperative. That’s why we give customers a versatile range of high-performance busbar, connector and cable assembly solutions, backed by our 80+ years of proven experience across every major industry sector.​

Busbar Connectors


Sentrality Pin and Socket

The Sentrality Pin and Socket Interconnect System offers a high-current, high-voltage solution for board-to-board, busbar-to-board and busbar-to-busbar applications. These connectors enable the socket to float radially by +/- 1.00mm within the socket assembly during mating, mitigating the risk of contact beam deformation.

Sentrality Pin and Socket Connectors

PowerWize Connectors

PowerWize High-Voltage, High-Current Wire-to-Board/Wire-to-Busbar Connectors are offered in three sizes—3.40, 6.00 and 8.00mm—suitable for applications requiring up to 1,000V and 190.0A. Additionally, the headers can be mounted on either printed circuit boards or busbars.

PowerWize Connectors

PowerWize BMI Connectors

PowerWize BMI blind-mating panel-to-board / panel-to-busbar connectors incorporate Molex’s COEUR socket technology, which helps ensure low contact resistance at the mating interface to minimize heat generation and enable, high current-carrying capacity. It is available in three sizes: 3.40mm (75.0A), 6.00mm (110.0A) and 8.00mm (175.0A). The blind-mating design helps ensure accurate mating in hard-to-reach and visually obscured spaces.​

PowerWize BMI Connectors

SW1 Interconnects

SW1 Wire-to-Board/Wire-to-Busbar Interconnects incorporate COEUR socket technology which enables a high-current-carrying capacity in three sizes: 6.00mm (120.0A), 8.00mm (185.0A) and 11.00mm (300.0A) with a unique positive-locking design for secure mating.

SW1 Receptacle Assembly

PowerPlane Busbar Connectors

PowerPlane Busbar Power Connectors and Cables Assemblies deliver high-current performance along with various configurations and feature options. These power connectors and cable assemblies offer high reliability for enhanced performance and are excellent for a wide range of power-distribution applications. Additionally, PowerPlane Cable Assemblies are OCP ORV3 compliant to meet the demand for more efficient and flexible data center power-distribution architectures.

PowerPlane Family

UltraWize Connectors and Cable Assemblies

UltraWize Connectors and Cable Assemblies feature a side-exit cable design that eliminates the need to accommodate the cable bend radius and minimizes the stack height. This 170.0A connector system brings enhanced electrical performance through the Molex COEUR socket technology that minimizes voltage drop and contact resistance.

8.0mm UltraWize Standard Height Header

HyperQube Connectors

HyperQube connectors deliver a compact, reliable solution with features that provide mis-mating protection, touch-proof/finger-safe results, and streamlined installations for power transmission in demanding environments.
HyperQube High-Voltage, High-Current Connectors

SideWize High-Voltage Connectors

As an alternative to compression lug connectors, SideWize connectors are an exceptional wire-to-panel, high-voltage and high-current choice. These connectors are rated for up to 1,500V and deliver high wattage without increasing heat generation in comparison to previous designs. SideWize High-Voltage Connectors offer increased operator safety by leveraging a touch-proof and finger-safe design that helps prevent the risk of electric shock when handling.

SideWize High-Voltage Connectors.

COEUR Socket Technology

Designed to meet a diverse set of engineering requirements for high-voltage, high-current connections, COEUR sockets provide low contact resistance to minimize heat generation and voltage drop. Explore the wide range of COEUR socket connector configurations that optimize design flexibility and space for a variety of applications.

COEUR Sockets

Busbars


Busbars

Providing the equipment and skills to produce even the most complex busbars with maximum efficiency by optimizing materials and applying best practices. Molex offers a range of busbar solutions to meet your specific power and design needs.

Busbar

Grounding Jumper Solutions

UL-certified off-the-shelf Grounding Jumpers enable the safe management of high-power applications and customized versions offer variable lengths and terminations.

BusBar Ground Straps

High-Power Connectors


EXTreme Power Products

To operate at peak efficiency, today’s data centers require interconnects that can accommodate significant amounts of power. Molex EXTreme Power products are specifically designed to support high-current applications with optimal power densities and exceptional thermal management capabilities. They’re also available in an extensive range of configurations, so customers can continue evolving seamlessly.
EXTreme LPHPower Connectors

Mega-Fit Connectors

Mega-Fit Power Connectors provide high-current capacity in a small pitch. These connectors are available in single- and dual-row versions with color-coded keying and potting-capable headers.
Mega-Fit Connectors

MX150L Connectors

The MX150L Industrial Sealed Connector System is a rugged, environmentally sealed interconnect system ideal for low- and high-power applications subject to harsh environments such as marine and commercial vehicles. With current capacity up to 40.0A and sealing that exceeds IP67 requirements, MX150L connectors provide exceptional reliability for a broad range of configurations.

EXTreme LPHPower Connectors

Terminals


Terminal Blocks and Barrier Strips

Delivering flexibility and secure connectivity with designs optimized for harsh environmental conditions, Molex terminal blocks and barrier strips support a variety of applications by providing different wire sizes, voltages and current ratings. A range of attachment types provides options to match retention force and installation methods to specific application requirements.

EXTreme LPHPower Connectors

Solderless Terminals | Rugged Crimp Connectors

Molex solderless terminals provide robust, reliable and high-quality solutions that meet a variety of interconnect needs in the electrical and industrial markets. Terminals, quick disconnects, splices and wire management products help simplify assembly and maintenance operations while ensuring secure connections and enhancing design flexibility.

Solderless Terminals