| Pitch | Current | Circuits |
|---|---|---|
| 2.00, 2.50, 4.00mm | Up to 5.0A | 2 to 15 |
Features and Benefits
When choosing a connection type, designers often need to consider trade-offs such as cost, assembly needs and whether or not the connection needs to be unmated. In cases where a simple connection will suffice, questions of reliability need to addressed when comparing hand-soldering to soldering methods.
Molex’s Board-in connectors meet the requirements of a cost-effective easy-to-assemble connection that does not need to be unmated on at least one end. Compared to competitive Board-in types, Molex offers the widest range of pitch options, mating configurations and circuit sizes.
Datasheets and Guides
Videos
Board-In Connectors
Design engineers often require highly reliable, space-efficient connections that can withstand vibration, shock or temperature extremes in harsh conditions. Board-In Connectors provide a direct, low-profile interface solution designed specifically for mounting PCBs and feature terminal and housing locks ensuring secure retention. For enhanced design flexibility, these connectors support custom configuration with easy installation and offer a variety of plating and material options enabling reliable performance and corrosion resistance.
Applications by Industry
Infotainment systems
Lighting
HVAC
Refrigerators
White goods
Factory Automation
Power tools
Security systems
Patient Monitor
This is not a definitive list of applications for this product. It represents some of the more common uses.