Back to Industries & Applications
Designing Vehicle Center Stacks
Component flexibility is crucial to incorporating a variety of electronic systems into the center stack. Molex offers a range of rugged and reliable modular interconnects to meet application-specific needs, with diverse circuit count, pitch and package size options to deliver automotive-grade scalable and versatile solutions. Customizable actuator types and orientations allow engineers to address unique space constraints within the center stack.
With space in the center stack increasingly at a premium, compact and lightweight connectors from Molex enable designers to integrate an increasingly complex array of functions with the IVI system and control panel. These connectors are designed to reduce footprints without sacrificing durability or long-term reliability.
Maintaining reliable connections through vibration, incidental impacts and temperature changes demands rugged construction. Molex connectors are designed for durability, with dual contacts, wide alignment guides, and armor nail and side wall protection to ensure secure connections. Compliance with industry validation specifications simplifies and accelerates system design.
Featured Products
Infotainment Screen Connectors
Advanced infotainment screens require varied functionality in the confined space of the center stack. To address the need for miniaturized, reliable, high-speed data connectivity, Molex offers compact, rugged and customizable automotive-grade connectors in a variety of pitch sizes and circuit counts to maximize efficiency and optimize space.
Stack Height | Circuits | Wire-to-board | Board-to-board | |
---|---|---|---|---|
FFC/FPC Connectors | 2 to 120 | X | ||
SlimStack Connectors | 0.60 to 16.00mm | 6 to 240 | X |
Electrical Control Module Connectors
Integrating a variety of power, signal and data connections into the electrical control module requires high-performance, customizable solutions. Molex offers a suite of compact and modular automotive-grade connectors that deliver reliable electrical connections and high-speed data transfer. These connectors support custom configurations and automated assembly, making them ideal for efficient and robust integration.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Micro-Lock Plus Connectors | 2 to 16 | X | |||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
stAK50h Connectors | 0.50, 1.20, 2.80, 6.30mm | 12 to 56 | X | ||
HSAutoLink Connectors | 6 to 14 | X | X | X |
Ports | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Interconnect System | Single, dual, quad, custom ports | X | X | X |
Housing | Max. Current Rating | Mating Force | Durability | |
---|---|---|---|---|
USB Connectors | Plastic and Stainless Steel | 3.0, 5.0, 6.0A | 5 to 20N | 10,000 cycles (min.) |
Control Panel Connectors
Supporting highly responsive and user-friendly control panels, Molex connectors help ensure reliability with robust locking mechanisms and high retention forces designed to maintain constant connectivity. These rugged, compact interconnects are built to withstand environmental challenges and fit seamlessly within the space-constrained center stack.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Micro-Lock Plus Connectors | 2 to 16 | X | |||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
FFC / FPC Connectors | 2 to 120 | X |