Consumer appliance design brings together three distinct engineering disciplines within the same development cycle: safety compliance, manufacturing efficiency and human-machine interface (HMI) innovation. Engineers working on modern appliances must navigate stringent flammability requirements while managing increasingly dense wire harnesses that can slow assembly and increase the risk of connection errors. Adding to these challenges is the shift toward flexible touch interfaces, which introduce material and integration hurdles that traditional rigid indium tin oxide (ITO)-based designs cannot solve.
Engineering connectivity around both finished appliances and production at scale helps designers meet these demands. Fire-resistant materials can address thermal ignition risks, while innovative connector designs help accelerate dense harness assembly and minimize errors. Flexible conductive materials also give engineers new options to integrate capacitive touch functionality into surfaces where rigid sensors are limiting.
Molex supports these requirements with power interconnects designed to meet Glow Wire and UL94V-0 standards, along with low-mating-force connector systems that use polarization and terminal position assurance (TPA) to improve assembly accuracy. For next-generation HMI designs, PEDOT-printed conductive polymer technology provides a flexible alternative to rigid ITO sensors, helping bring durable capacitive touch interfaces to more appliance surfaces.