Skip to main content
Sliver-Edge-Card-Connectors

Card Edge Connectors

By creating industry standards and collaborating with customers, Molex is committed to offering a wide range of edge card receptacles with various circuit sizes, configurations, pitch and PCB-attach terminations for use in multiple applications across one solution.

Hybrid


EXTreme PowerEdge Plus Card Edge Connectors

EXTreme PowerEdge Plus Card Edge Connectors introduce a new hybrid high-power card edge design with industry-leading current density, space savings and full compliance with Modular-Common Redundant Power Supply (M-CRPS) standards. Designed to enhance both energy efficiency and reliability, these advanced connectors provide the flexibility and performance needed to meet the demanding power management requirements of modern data centers.

Image
Pitch Circuits Current (max.)
2.54 - 7.62mm 26 47.0A/12 circuits

High Speed (Signal)


EdgeLine High-Speed Connectors

Low-profile edge card connectors support data rates up to 25 Gbps and are available in multiple orientations and PCB thicknesses.

Edgeline Connector Family
Pitch Circuits Current (max.)
0.75 - 2.50mm 38 - 294 50.0A

Sliver Edge Card Connector and Cable Assemblies

Versatile enough to be used in vertical, right-angle, straddle-mount and orthogonal-direct applications, can be terminated to a cable or copper flex solution and is recognized by industry standards, including SFF-TA-1002, JEDEC, OCP 3.0 and Gen-Z Consortium.

Sliver Edgcard
Pitch Circuits Current (max.)
0.60mm 56 - 280 1.1A

SpeedMezz Connector Family

A simple, small, robust receptacle design that mates to a high-speed mezzanine plug, edge card or cable to provide maximum space savings, and a flexible, modular wafer design that is interchangeable to allow customers to use differential, SE and power in the same connector interface.

SpeedStack Plug and Receptacle
Pitch Circuits Current (max.)
0.80mm 22 - 82 1.0A

EdgeLock Wire-to-Edge-Card Signal System

Provides space savings with a centered positive lock that snaps the assembly to the PCB for secure mating.

EdgeLock Connectors
Pitch Circuits Current (max.)
2.00mm 2 - 8 3.0A

Power


EXTreme LPHPower Connectors

Designed with power blades parallel to the PC board, this connector is a mixed, high-current power and signal connector system that picks up where traditional connectors leave off.

EXTreme LPH Product Family
Pitch Circuits Current (max.)
1.27 - 12.00mm 2 - 54 30.0A

EXTreme PowerEdge Connectors

Can be combined (stacked end-to-end) to mate with multiple busbar tabs or card edges up to 203.2mm for power distribution applications.

PowerEdge Product Family
Pitch Circuits Current (max.)
2.50 - 12.90mm 4 - 32 40.0A

Datasheets and Guides