High Performance HVAC Heat Pumps
Heat pump systems demand high-voltage power connectors and control boards that can accommodate a wide range of modular features. They must deliver optimal electrical performance in a compact design, while also being cost-effective, reliable, safe and simple to install and maintain.
Molex connectors are specifically engineered to address these challenges. With features like latches, potting-capable headers and low mating forces, these connectors, purpose built for high voltages, are easy to install and won’t un-mate, even in high-vibration environments.
To fit the tight confines of heat pump units, Molex provides interconnect solutions for printed circuit boards (PCBs) with reduced footprints to help reliably and safely manage a wide array of sensor inputs and actuator outputs that adhere to international safety standards such as V-0 / Glow Wire.
Featured Products
High-Voltage Power Solutions
Managing the trade-offs between electrical performance, ease of installation and maintenance, and overall system cost remains a key challenge for designers of heat pump systems. Molex connectors for high-voltage applications offer easy termination through low insertion force without the need of special tools, greatly simplifying assembly and disassembly without sacrificing electrical performance.
Circuits | Max. Current Rating | Max. Voltage | Wire Size | |
---|---|---|---|---|
Barrier and Terminal Strips | 2 to 12 | 63.0A | 600V | 12 to 26 AWG |
Quixon Quick Disconnects | 20.4A | 600V | 10 to 22 AWG |
Sensor, Valve and Switch Connectors
Heat pump sensors, valves and switches require compact and durable components that can withstand regular mechanical stresses such as vibration and shock, without increasing footprint or cost. Molex miniaturized connectors with ruggedized features like friction or positive locks support secure connections in high-vibration settings. With tapeless connectors or components with surface-mount technology (SMT), Molex interconnect solutions can help reduce manual labor and overall production costs.
Configuration | Pitch | Circuits | Max. Current Rating | |
---|---|---|---|---|
OneBlade Connectors | Wire-to-board | 1.00mm | 2 to 8 | 2.5A |
Pico-Clasp Connectors | Wire-to-board | 1.00mm | 2 to 50 | 2.0A |
Main Power and Control Board Connectors
To optimize board space to fit within the physical confines of the heat pump unit, design engineers need to choose components with smaller PCB footprints, without sacrificing robust connections. Miniaturized, rugged connectors from Molex feature positive locks and latching, as well as potting-capable headers to minimize the connector footprint while still ensuring durability.
Configuration | Pitch | Circuits | Max. Current Rating | |
---|---|---|---|---|
Micro-One Connectors | Wire-to-board | 2.00mm | 2 to 8 | 4.0A |
Mini-Fit Connectors | Wire-to-wire Wire-to-board Board-to-board |
4.20mm | 2 to 24 | 20.5A |
Micro-Lock Plus Connectors | Wire-to-board | 1.25mm 2.00mm |
2 to 42 | 4.7A |
KK Plus Connectors | Wire-to-board | 2.50mm 3.00mm 3.96mm |
2 to 8 | 11.0A |
CP-6.5 Connectors | Wire-to-wire Wire-to-board |
6.50mm | 2 to 6 | 12.5A |
Mini-Lock Connectors | Wire-to-board | 2.50mm | 2 to 15 | 3.5A |
Type | Orientation | Tab Thickness | Tab Width | |
---|---|---|---|---|
PCB Tabs | Quick disconnects | PCB flag tab PCB straight tab |
0.51mm 0.81mm |
2.79mm 4.75mm 6.35mm |
Max. Current Rating | Max. Voltage | Wire Size | |
---|---|---|---|
Quixon Quick Disconnects | 20.4A | 600V | 10 to 22 AWG |
Sensor Connectors
Heat pumps must function in both extreme cold and intense heat, requiring sensor connectors that maintain precision and reliability across this broad temperature spectrum without malfunctioning. Molex connectors are designed with reliability in mind, delivering optimal performance under extreme operating conditions.
Configuration | Pitch | Circuits | Max. Current Rating | Operating Temperatures | |
---|---|---|---|---|---|
Mini-Lock Connectors | Wire-to-board | 2.50mm | 2 to 15 | 3.5A | -40 to +105°C |
Micro-One Connectors | Wire-to-board |
2.00mm | 2 to 8 | 4.0A | -40 to +105°C |