Connectors
| Circuits | Current | Durability | 
|---|---|---|
| 0 to 50 | 1.5, 5.0, 7.5A | 50, 200, 500 cycles | 
| Circuits | Current | Durability | 
|---|---|---|
| 15 to 78 | 3.0, 5.0A | 50, 500 cycles | 
| Type | Shell Sizes | Options | Current Rating | 
|---|---|---|---|
| Pi | 9, 15, 25, 37 and 50 pins | Threaded Locking Inserts (LI), Grounding bracket (GB) right-angle mount PCB connectors | 5.0A | 
| High Density | 15, 26 and 44 pins | 3.0A; RF current: 0.3A | 
| Circuits | Current | Durability | 
|---|---|---|
| 1 to 47 | 2.0 to 40.0A | 200, 500 cycles | 
| Circuits | Current | Durability | IP Rating | 
|---|---|---|---|
| 0 to 78 | 1.5, 3.0, 5.0, 7.5A | 50, 200, 500 cycles | IP20, IP67 | 
| Circuits | Current | Durability | 
|---|---|---|
| 3 to 50 | Up to 7.5A | 500 cycles | 
| Circuits | Pitch | 
|---|---|
| 9 to 50 | 0.64, 1.27mm | 
Contacts
| Circuits | Current | 
|---|---|
| 3 to 46 | 2.0, 7.5A | 
| Current | Durability | 
|---|---|
| 10.0, 20.0, 30.0, 40.0A | 200 to 500 cycles | 
| Current | Impedance | Durability | 
|---|---|---|
| Up to 2.0A | 50, 75 ohms | 200 to 500 cycles | 
| Current | Pressure | Operating Temperature | 
|---|---|---|
| Up to 2.0A | Pneumatic: (20°C /68°F): 101.5 psi, 7 bar | High Voltage: -55 to +125°C Pneumatic: -10 to +60°C | 
Backshells
| Shell Size | Operating Temperature | 
|---|---|
| 1 to 5 | Standard Versions: -35 to +120°C Shielded Versions: -35 to +95°C | 
| Shell Size | Operating Temperature | 
|---|---|
| 1 to 5 | -35 to +100°C |