Skip to main content
Molex EasyLock D-Sub Connector Backshells.

EasyLock D-Sub Connector Backshells

Innovative and efficient EasyLock D-Sub Connector Backshells are D-sub backshells that enable fast, single-handed, push-in locking without requiring tools or screw assembly. These backshells accelerate plugging and unplugging operations, help ensure secure locking, simplify maintenance and provide reliable operation in applications that are subject to shock, vibration and extreme temperatures.

Shell Size Cable Size Shielding Operating Temperature
1 to 3 3.00 to 14.00mm Available -35 to +100°C

Backshells

Molex EasyLock D-Sub Connector Backshell.

Backshell Latch Screws

Molex EasyLock D-Sub Connector Backshell latch screws.

Features and Benefits


Industries and manufacturers face increasing pressure to reduce assembly time and streamline labor requirements for a variety of installation processes. Electrical and electronic assemblies must also ensure reliable and durable connections, particularly in applications subject to shocks and vibration.

Shortening the time needed to make and break electrical connections can have a major impact on assembly time for a variety of devices and systems. By adopting electrical connectors optimized for simple, fast and reliable mating, industries can save on labor costs, accelerate development times and ensure reliable operation.

EasyLock Backshells are innovative D-sub backshells that remove the need for screw attachment of the connector. This design’s push-to-lock construction enables fast, single-handed plugging and unplugging without needing tools, shortening assembly times and reducing labor costs. The backshell is shock- and vibration-certified, with rugged construction and available shielding to enhance durability and reliability over the product lifespan, improving product performance and reducing maintenance costs.

Push-In Locking for Fast, Tool-Free Mating

The push-to-lock design eliminates the need for screw attachment, ensuring reliable locking without the need for tools or time-intensive installation. The large pull section simplifies blind-mate, single-hand plugging and unplugging in tight spaces.

Molex EasyLock D-sub connector 15-pin backshell.

Ruggedized Design for Shock and Vibration Resistance

EasyLock Backshells feature robust construction that is designed for exceptional reliability and secure locking to specialized latch screws, helping prevent accidental disconnection in harsh environments subject to vibration forces, shocks or extreme temperatures.

Molex EasyLock D-sub connector backshell and latch screws.

Integrated Shielding for EMI Protection

Shielded versions help ensure EMI mitigation in electrically noisy or dense applications, enhancing signal integrity for high-performance applications. Other options include multiple cable orientations and shell sizes that improve design flexibility.

Molex EasyLock D-sub connector 25-pin backshell.

Saves time
The tool-free, push-to-lock design with quick-disconnect latch screws avoids the need for screw attachment, reducing the time spent plugging and unplugging the connector.

Minimizes design constraints
Vertical and angled cable-exit options, shock and vibration certification, and a broad operating temperature range improve versatility and enable use with a wide range of applications.

Reduces electronic noise effects
Shielded versions help filter out EMI and improve performance in dense or noisy conditions where signal integrity is crucial.

Supports assembly in tight spaces
While traditional D-sub connectors might require two-handed assembly, the EasyLock design features a large pull section that enables single-handed plugging and unplugging with no tools required.

Reduces weight
The EasyLock housing weighs less than metal backshells, supporting use in weight-constrained applications.

Simplifies inventories and lessens assembly challenges
The backshell design eliminates screw assembly of the hood, saving time when assembling the backshell and reducing bill-of-material complexity.

Documents and Resources


Applications by Industry


Signaling systems​
Test and measurement systems

Handheld diagnostic devices​
Industrial diagnostic systems

Battery modules​
Computer numeric control (CNC) machines​
Control panels

Diagnostic equipment​
Patient monitoring devices

High-cycle rack connections​

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are EasyLock D-Sub Connector Backshells?

EasyLock Backshells from Molex are innovative D-sub connector backshell assemblies that provide easy, fast and single-handed push-in locking, reducing installation time and ensuring secure connector assembly.

What makes EasyLock D-Sub Connector Backshells different than traditional backshells?

The EasyLock D-Sub Connector Backshell design enables simple, two-finger plugging and unplugging with robust locking, accelerating installation time and simplifying maintenance.

How do EasyLock D-Sub Connector Backshells create value for manufacturers?

By simplifying and accelerating plugging and unplugging operations, particularly in dense or hard-to-reach locations, these backshells save time and economize labor. EasyLock D-Sub Connector Backshells also improve reliability and eliminate the need for assembly tools or specialized hood fasteners, reducing maintenance costs.

What hardware is required as part of the EasyLock D-Sub Connector Backshell system?

The specialized latch screws available from Molex as part of the EasyLock D-Sub Connector Backshell system are simple to install in the receptacle housing or panel. These quick disconnect-style latch screws work with the backshell to enable tool-free installation and removal of the D-sub plug.