Skip to main content
Image

Connectors

Industrial Connectors

Power, signal and data connections for industrial applications must be rugged enough to resist vibration, high temperatures, water and chemicals. They also need to be versatile enough to perform multiple functions while ensuring easy assembly and installation to improve maintainability. Molex Industrial Connectors are optimized for reliability and efficiency, delivering ruggedized solutions to support industrial automation, power distribution, fieldbus networks and Industry 4.0 applications.

Network Infrastructure


M12 Connectors

Reliable and compact M12 Connectors deliver plug-and-play infrastructure to connect CAT5e/CAT6A Ethernet IP67 devices using a flexible, ruggedized and standardized system based on the 4-pole D-code or 8-pole X-code M12 standard.

M12 Connectors
Coding Poles IP Rating Field Attachable Shielded
X-Code, D-Code  4, 8 IP67, IP68  Yes Shielded or unshielded

M12 Ultra-Lock 2.0 Connectors

These durable and compact connectors and cordsets offer shielded and unshielded options, with a variety of pinouts and push-click connectors that simplify assembly and maintenance operations.

Coding Poles IP Rating Field Attachable Shielded
D-Code 3, 4, 5, 8, 12 IP69k (22 AWG shielded cable), IP67 (all other cables) Yes Shielded or unshielded

Industrial SPE Connectors and Cable Assemblies

Industrial SPE connectors and cable assemblies use a standard T1 industrial interface and single-twisted-pair sealed cabling to support easier, more economical high-speed Ethernet connectivity for sensors and actuators.

Image
Coding IP Rating Field Attachable Shielded
T1 IP20, IP65, IP67 Yes Shielded

Sensor and Actuator Connectivity


M12 Connectors

Delivering compact, IP67-sealed connectivity solutions for industrial control applications, M12 Connectors are resistant to vibration and water ingress and are rated up to 4.0A to support a wide range of sensors and actuators in harsh environments.

M12 Connectors
Coding Poles Voltage Current (max. per contact) Field Attachable Shielded
A-Code, B-Code, C-Code 3, 4, 5, 8, 12 250V AC/DC (max.) 4.0A Yes Shielded or unshielded

M12 Ultra-Lock 2.0 Connectors

By providing easy-to-assemble and dependable A-Code connections to sensors and actuators, M12 Ultra-Lock 2.0 Connectors help increase productivity and cost savings while surpassing the performance and reliability of traditional threaded connectors.

Coding Poles Voltage Current (max. per contact) Field Attachable Shielded
A-Code 3, 4, 5, 8, 12 250V AC/DC (max.) 4.0A Yes Shielded or unshielded

Nano-Change M8 Connectors

Miniaturized Nano-Change M8 Connectors provide rugged, compact, sealed connectors ideal for miniature sensors and actuators in industrial control applications. Multiple connector types, cordsets and distribution boxes are available to enhance flexibility.

Image
Poles Voltage Current (max. per contact) Field Attachable Shielded
3, 4, 5 60V AC/75V DC up to 4.0A 4.0A Yes Shielded or unshielded

M23 Connectors and Cable Assemblies

Delivering up to 28.0A of power for industrial signal and power applications, M23 Connectors offer field-attachable capability and easy assembly/disassembly to improve flexibility and streamline maintenance operations.

Image
Poles Current (max. per contact) Field Attachable Shielded
6 to 19 28.0A Yes Shielded

Mini-Change Connectors

With the broadest selection of miniature, sealed connectors available in the industrial market, Mini-Change Connectors provide a 7/8” interconnect solution that simplifies system design and installation with a ruggedized, reliable interface and a versatile selection of components.

Image
Poles Voltage Current (max. per contact) Field Attachable Shielded
2 to 12, 14, 19 Up to 600V AC 10.0A Yes Shielded or unshielded

DIN Valve Connectors and Cable Assemblies

External-thread DIN Valve Connectors provide robust sealing protection and rugged reliability, simplifying design and manufacturing processes for hydraulic, pneumatic and electromagnetic devices.

Image
Poles Voltage Current (max. per contact) Field Attachable Shielded
2, 3 24V DC/230V AC 16.0A Yes Unshielded

Power Infrastructure


BradPower Connectors & Cable Assemblies

Offering an alternative to machine hard wiring, BradPower Connectors provide a robust, scalable, easy-to-install and simple-to-maintain power distribution system designed for use in harsh industrial environments.

Image
Poles Voltage Current (max. per contact) Field Attachable Shielded
3 to 4 600V 32.0A Yes Shielded or unshielded

Brad M12 Power L-Code Connectors and Cable Assemblies

Miniaturized, sealed and versatile Micro-Change M12 Power L-Code Connectors deliver up to 16.0A in a compact, PROFINET-compliant form factor that meets performance demands for complex fieldbus networks.

Image
Poles Voltage Current (max. per contact) Field Attachable Shielded
4, 5 63V AC/DC 16.0A Yes Shielded or unshielded

Quick-Change Connectors and Cable Assemblies

Harsh-duty IP67-sealed Quick-Change Connectors deliver up to 30.0A of power in a rugged and reliable form factor, ideal for withstanding high temperatures, chemical wash-downs and caustic humidity in a wide range of industrial applications.

Image
Poles Voltage Current (max. per contact)
2 to 4 600V rated Up to 30.0A

Heavy-Duty Connectors for Rugged Industrial Applications

Die-cast aluminum alloy or self-extinguishing thermoplastic housings provide Heavy-Duty Connectors (HDCs) with high resistance to impact, stress or external agents, ensuring reliable operation in demanding industrial power applications.

Image
Poles Voltage Current (max. per contact) Field Attachable
2 to 216 Up to 1,000V Up to 200.0A Yes

CRC Connectors

Offering a versatile and compact solution for small industrial robots and factory automation systems, CRC Connectors offer up to 15.0A and as many as 50 circuits in a durable and easily serviced package.

Image
Poles Voltage Current (max. per contact)
4 to 50 250V AC (RMS)/DC 1.0 to 15.0A

Power Connectors


D-Sub Connectors

The D-Sub product family includes connectors in standard, high-density and mixed-layout configurations, along with various material, plating and accessory options, offering specialized solutions for a wide range of applications.

Image
Pitch (mm) Current (max.) Wire Gauge Ingress Protection
1.98, 2.08, 2.84mm 40.0A

28, 26, 24, 22, 20, 18 AWG

IP20, IP67

MX150L Connectors

Rugged MX150L Connectors support both power and low-level signal applications in a sealed, preassembled wire-to-wire and wire-to-board system that delivers up to 40.0A of current and accommodates up to 16 circuits.

Image
Pitch (mm) Current (max.) Wire Gauge Voltage Ingress Protection
5.84, 7.62mm 18.0, 40.0A 22 to 14, 12 to 8 AWG
600V IP67

Self-Contained Power Connectors (SCPC)

Ideal for splicing and tapping solid or stranded non-metallic sheathed cables, SCPC solutions offer rugged dependability and simplified assembly for lighting, industrial and marine applications requiring up to 30.0A of power.

Self Contained Power Connectors
Pitch (mm) Current (max.) Wire Gauge Voltage
10.10 to 10.60mm 30.0A

16 to 10 AWG

300V

Terminals


Terminal Blocks and Barrier Strips

Flexible and secure Terminal Blocks and Barrier Strips offer a vast selection of wire size, current rating and attachment type options, for robust and dependable wire-to-wire connectivity in a wide variety of applications.

Image
Current Wire Gauge Voltage
Up to 380.0A 30 to 2 AWG (Terminal Blocks),
18 to 8 AWG (Barrier Strips),
22 to 4 AWG (Terminal Strips),
6 AWG to 500 MCM (High-Current Universal Clamps)
Up to 1,000V

Solderless Terminals | Rugged Crimp Connectors

Meeting the interconnect needs of the electrical and industrial markets, Solderless Terminals offer a diverse range of reliable connection options for power and signal applications.

Image
Barrel Style Wire Gauge
Avikrimp, InsulKrimp, Krimptite, NylaKrimp, VersaKrimp, VibraKrimp, Solder Tails, Seamless 26 AWG to 4/0