Skip to main content

Security Camera Design for Reliable Connectivity

Security cameras need compact, reliable connectors that support power and signal transmission in tight spaces while enduring temperature fluctuations and moisture exposure. Molex offers robust, space-saving connectors specifically designed for dependable power delivery and high-speed communications in demanding security camera applications.

Optimize Security Camera Designs with Connectivity Solutions


Today’s compact security cameras require space-saving connectors that ensure consistent functionality and simplify assembly. For reliable performance in harsh conditions, outdoor and industrial cameras demand rugged connectors that can withstand moisture, dust and vibration. Seamless streaming and wireless communication call for connectors that ensure high-speed data transfer and strong signal integrity.

Engineers look to utilize miniaturized, low-profile connectors to facilitate high-density routing in compact security cameras. Rugged and sealed connectors help resist moisture, temperature variations and mechanical stress, ensuring dependable indoor or outdoor performance. Furthermore, high-speed connectors allow for high-resolution video, fast memory access and efficient network communications.

Molex delivers durable, space-efficient connectors designed for secure board-to-board and wire-to-board connectivity in compact applications. Sealed for protection, these moisture-resistant connectors ensure consistent outdoor performance. Molex’s high-speed connectors support high-speed data transfer up to 48Gbps for smooth high-resolution video streaming.


Processing and Storage Security Camera Connectors 


Built-in processing and memory storage in security cameras require reliable, high-speed connectivity, which can be difficult to maintain due to space constraints, elevated temperatures and potential signal degradation. Molex provides compact, heat-resistant connectors that combine robust signal integrity with design flexibility. These connectors facilitate seamless data transmission and processing in compact, high-performance camera systems.

  Configuration Current (max.) Voltage (max.) Contact Resistance (max.)
Memory/SIM Card Connectors   0.5A    100 milliohms
SlimStack Connectors Board-to-board  0.3A 50V  
FFC/FPC Connectors Wire-to-board, board-to-board 2.0A 125V  
Micro-Lock Plus Connectors Wire-to-board 4.7A 50V AC (RMS)/DC  
SL Connectors Wire-to-wire 3.0A 250V  

Communication and Networking Security Camera Connectors


High-resolution video streaming and real-time communication in security cameras require stable data and power connections to prevent image degradation, data loss and network access interruptions. Molex’s high-speed connectivity solutions offer robust signal integrity and secure mating features, ensuring stable video performance and efficient power delivery in camera systems.

  Configuration Current (max.) Voltage (max.) Data Range Contact Resistance (max.)
Modular Jacks   1.5A 50V AC (RMS) Cat 3-Cat5e 20 milliohms
HDMI V2.1 Connectors Wire-to-board 0.5A 40V DC 48Gbps  

Sensing, Motion, and Audio Security Camera Connectors


Security cameras must integrate precise sensing, motion control and audio capabilities into compact enclosures, which is challenging because of limited space and mechanical strain from constant movement. Molex delivers space-saving, dependable connectors with robust retention and flexible configurations to ensure consistent performance in confined, vibration-prone environments.

  Configuration Current (max.) Voltage (max.) Flex Cycles
OneBlade Connectors Wire-to-board 2.5A 100V  
Micro-Lock Plus Connectors Wire-to-board  4.7A 50V AC (RMS)/DC  
Premo-Flex FFC Board-to-board, board-to-device 1.4A 60V AC 10k to 2.5M
SL Connectors Wire-to-wire 3.0A 250V  
PicoBlade Connectors Wire-to-board 2.5A 125V  

Power Connectors for Security Cameras


As security cameras shrink in size but grow in complexity, maintaining efficient power delivery and fast charging without sacrificing performance becomes increasingly challenging. Molex’s space-saving, reliable power connectors support efficient energy management, high-speed charging and seamless integration into compact camera designs. 

  Configuration Current (max.) Voltage (max.)
USB Type-C Connectors Wire-to-board 3.0, 5.0, 6.0A 48V
Pico-Clasp Connectors Wire-to-board 2.0A 100V