Connector Solutions for Space-Constrained BESS Controllers
Reliable BESS controller operation depends on protecting data signals from electromagnetic noise generated by high-power components. Engineers face additional challenges in fitting connectors and wiring into space-constrained BESS controllers without compromising performance. Excessive heat buildup in BESS controllers can degrade connector materials, reduce contact retention force and shorten service life.
To address these demands, design engineers need connectors with shielding and grounding features that maintain signal integrity and prevent communication errors in noisy environments. These connectors must be compact enough to allow efficient routing in tight areas without sacrificing performance or accessibility. Interconnect solutions engineered to withstand high temperatures by optimizing heat dissipation can also help maintain consistent performance and durability under prolonged thermal stress.
With strong locking mechanisms and electromagnetic interference (EMI) shielding, rugged Molex connectors maintain signal integrity and mechanical stability in high-vibration, noise-prone applications. These connectors combine power and signal in compact footprints, maximizing layout efficiency in space-constrained BESS controller boards. Molex high-current connectors also feature rugged housings to guarantee long-term reliability under harsh thermal and mechanical conditions.
Featured Products
Controller Main Board Connectors for BESS
Main control boards within BESS controllers require robust, high-density connectors that ensure reliable power and signal transmission in dense layouts. Combining compact designs, modular versatility and high-retention locking features, Molex connectors provide dependable connectivity solutions for BESS controller main processing units.
| Configuration | Pitch | Current (max.) | Wire Gauge | Circuits | Locking | |
|---|---|---|---|---|---|---|
| Mini-Fit Sr. Connectors | Wire-to-board, wire-to-wire | 10.00mm | 50.0A | 16 to 8 AWG | 2 to 14 | Positive lock |
| KK Connectors | Wire-to-board, board-to-board | 2.54, 3.96, 5.08mm (KK); 2.50, 3.00, 3.96mm (KK Plus) | 7.0A (KK), 11.0A (KK Plus) | 30 to 18 AWG (KK), 28 to 18 AWG (KK Plus) | 1 to 40 (KK), 2 to 8 (KK Plus) | Friction lock (KK), positive lock (KK Plus) |
| Micro-Fit Connectors | Wire-to-board, board-to-board | 3.00mm | 10.5A | 30 to 18 AWG | 2 to 24 | Friction lock |
| MicroClasp Connectors | Wire-to-board | 2.00mm | 3.0A | 28 to 22 AWG | 2 to 40 | Friction lock |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 30 to 22 AWG | 2 to 42 | Positive lock |
Controller Power and Ground PCB Interfaces for BESS
BESS controller boards need compact power and ground connectors capable of carrying high current loads while maintaining mechanical stability under vibration. Ideal for BESS applications, Molex’s durable and space-saving connectors ensure secure power and ground connections at various power levels.
| Configuration | Pitch | Current (max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| Mini-Fit Sr. Connectors | Wire-to-board, wire-to-wire | 10.00mm | 50.0A | 600V AC/DC | 16 to 8 AWG | 2 to 14 |
| Sabre Connectors | Wire-to-board, wire-to-wire | 7.50mm | 18.0A | 600V | 24 to 14 AWG | 2 to 8 |
| KK Connectors | Wire-to-board, board-to-board | 2.54, 3.96, 5.08mm (KK); 2.50, 3.00, 3.96mm (KK Plus) | 7.0A (KK), 11.0A (KK Plus) | 250V AC/DC | 30 to 18 AWG (KK), 28 to 18 AWG (KK Plus) | 1 to 40 (KK), 2 to 8 (KK Plus) |
| Micro-Fit Connectors | Wire-to-board, board-to-board | 3.00mm | 10.5A | 600V | 30 to 18 AWG | 2 to 24 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 250V AC (RMS)/DC | 30 to 22 AWG | 2 to 42 |
Controller Communication and Networking Connectors for BESS
Communication systems in BESS controllers require compact, high-retention connectors that can maintain signal integrity under severe vibration and mechanical stress. Space-saving, vibration-resistant Molex connectors offer robust locking mechanisms and solderless termination options to ensure reliable data transmission while streamlining field installation.
| Configuration | Pitch | Current (max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| MicroClasp Connectors | Wire-to-board | 2.00mm |
3.0A |
250V |
28 to 22 AWG |
2 to 40 |
| DuraClik Connectors | Wire-to-board | 2.00mm |
3.0A |
125V |
26 to 22 AWG |
2 to 15 |
Controller Sensor and Signal Input Connections for BESS
BESS controllers must combine multiple sensor signals in compact layouts, ensuring reliable data transmission in electrically and environmentally demanding conditions. Molex miniaturized connectors feature high-retention locking and environmental sealing options, enabling streamlined integration and precise signal transfer in harsh operating environments.
| Configuration | Pitch | Current (max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| Micro-Fit Connectors | Wire-to-board, board-to-board | 3.00mm | 10.5A | 600V | 30 to 18 AWG | 2 to 24 |
| KK Connectors | Wire-to-board, board-to-board | 2.54, 3.96, 5.08mm (KK); 2.50, 3.00, 3.96mm (KK Plus) | 7.0A (KK), 11.0A (KK Plus) | 250V AC/DC | 30 to 18 AWG (KK), 28 to 18 AWG (KK Plus) | 1 to 40 (KK), 2 to 8 (KK Plus) |
| DuraClik Connectors | Wire-to-board | 2.00mm | 3.0A | 125V | 26 to 22 AWG | 2 to 15 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 250V AC (RMS)/DC | 30 to 22 AWG | 2 to 42 |
Controller User Interface and Access Ports for BESS
BESS controllers require reliable, space-efficient interconnects to support user interface components like displays, status indicators and diagnostic ports. Compact Molex connectors help ensure consistent power and signal transmission to interface components, enabling accurate system monitoring and efficient maintenance in BESS controllers.
| Configuration | Pitch | Current (max.) | Voltage (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|---|
| Micro-Fit Connectors | Wire-to-board, board-to-board | 3.00mm | 10.5A | 600V | 30 to 18 AWG | 2 to 24 |
| MicroClasp Connectors | Wire-to-board | 2.00mm | 3.0A | 250V | 28 to 22 AWG | 2 to 40 |
| Micro-Lock Plus Connectors | Wire-to-board | 1.25, 2.00mm | 4.7A | 250V AC (RMS)/DC | 30 to 22 AWG | 2 to 42 |