Back to Industries & Applications
Product Highlights
Current Rating: | Contact Diameter: | Operating Temperature: |
---|---|---|
Up to 300.0A | 6.00, 8.00 and 11.00mm | -40 to +125°C |
Features and Benefits
Overview
Power efficiency is critical to cost and safety management in the power intensive applications within energy storage systems. SW1 receptacles incorporate Molex’s proven COEUR socket, which with its multiple contact beams creates a large contact surface at the mating interface, resulting in low contact resistance and voltage drop which leads to minimal heat generation.
Dense electronic packaging demands a low mated height between a cable assembly and its printed circuit board or busbar. SW1 receptacle assemblies are about 1/3rd lower in height and 1/3rd shorter in length than comparable solutions using hyperbolic sockets. The z-axis mating configuration is designed to eliminate cable bend radius complications, making it an ideal solution for applications where space is constrained.
Identifying high-current, high-voltage interconnect that can attach to either printed circuit boards or busbars, accepts a wide range of wire gauges, and provides easy cable assembly management is a challenge. SW1 offers locking pins that can attach to either printed circuit boards or busbars. The SW1 receptacle assemblies accept wire gauges ranging form 2 AWG to 4/0 AWG. SW1’s unique positive locking design allows cable assembly to rotate freely about the locking pin axis after mating, simplifying cable assembly dressing.
Applications by Industry
Battery Storage Systems
Gateway Storage Systems
Factory equipment
Robotics
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the mated height of an SW1 cable assembly mated to a screw mount locking pin?
- The height of the board of a 6.00mm SW1 cable assembly mated to a screw mount locking pin is 20.90mm
- The height of the board of an 8.00mm SW1 cable assembly mated to a screw mount locking pin is 22.90mm
- The height of the board of a 11.00mm SW1 cable assembly mated to a screw mount locking pin is 29.90mm
What is the mated height of an SW1 cable assembly mated to a press-fit locking pin?
- The height of the board of a 6.00mm SW1 cable assembly mated to a press-fit locking pin is 16.30mm
- The height of the board of an 8.00mm SW1 cable assembly mated to a press-fit locking pin is 18.30mm
- The height of the board of a 11.00mm SW1 cable assembly mated to a press-fit locking pin is 25.40mm
I am interested in purchasing a cable assembly with SW1 connectors on both ends. Is Molex able to design and build double-ended SW1 cable assemblies?
Yes. Molex has a business segment that designs and builds cable assemblies. Contact your local Molex sales representative for details.
I am interested in purchasing a cable assembly with a SW1 connector on one end a non-Molex connector on the other end. Is Molex able to design and build cable assemblies with a SW1 receptacle on one end and a competitor’s connector on the other end?
Yes. While we love it when both ends of a cable assembly use Molex connectors, we understand that is not always the best solution. The business segment that designs and builds double-ended SW1 cable assemblies also designs and builds cable assemblies with a SW1 receptacle on one end and another manufacturer’s connector on the other end. Contact your local Molex sales representative for details.