Skip to main content

Fiber Optic Connectors and Adapters

High-Performance MPO Cable Assemblies and Adapters

Designed to unleash high-speed data center capabilities, MPO Cable Assemblies and Adapters use high-density MTP and MPO-style connectors to deliver streamlined connectivity, high port density, superior loss performance and simplified maintenance for the high-bandwidth networks of tomorrow.

Connector Types Fiber Counts Fiber Types Operating Temperature
MTP, MPO 8, 12, 16, 24, 32, 48, 72, 144, 288 Multi-mode, low-loss, single-mode -5 to +70°C

Cable Assemblies

MPO Cable Assemblies

Adapters

MPO Adapters

Features and Benefits


Data centers need to increase their capacity to meet AI-driven demand but must fit this added capability into limited space. To accomplish this, designers are looking for high-performance interconnect solutions that are flexible, modular and easy to install. These solutions must feature robust, reliable components that deliver consistent performance, simplify installation and minimize maintenance and system downtime.

By using reliable high-density connectors, data centers can increase bandwidth capability without the need for additional space, enabling cost-effective capacity upgrades. Utilizing standardized connectors and flexible cables simplifies system design, streamlines installation and maintenance work, and helps shorten upgrade timelines.

MPO Cable Assemblies and Adapters deliver high-density connections that maximize the bandwidth possible in a rack unit. They use round cable to optimize routing flexibility and industry-standard MPO connectors to simplify system design. Key features of Molex MPO cables also include rugged construction to ensure reliable performance, color coding and keying to make installation easier, and multiple fibers consolidated into a single connector to help simplify architectures.

Compact Connector Supports High-Performance Applications

The high-density design of the MPO connector incorporates 8, 12, 16, 24, 32 or 48 fibers into the connector, supporting higher port density for data centers looking to increase speed and bandwidth capabilities without using additional space or sacrificing reliability.

MPO Cable

Low-Profile Round Cable Enhances Routing Flexibility

The low-profile, round cable design of the MPO cable assembly makes cable management easier than with flat cable, enabling 360-degree cable routing for high-density and space-constrained environments.

MPO Cable Assembly

Keyed, Standardized Connectors Simplify Installation

MPO Cable Assemblies and Adapters are offered color-coded and with keying options that streamline installation and help prevent assembly errors or damage. They use the industry-standard MPO connector, with adapters and breakouts to other connector types available, to help improve design flexibility.

MPO Cable Assembly

Improves fiber density for high-speed applications
The connectors incorporate up to 48 fibers into a compact connector, enabling high-speed data transmission while using less rack space.

Reduces maintenance and lowers costs
Rugged connectors that consolidate higher fiber counts into fewer cables help simplify inspection and maintenance operations.

Streamlines installation
Color-coded and keyed MTP-brand and MPO-style connectors help accelerate assembly operations and prevent improper connections or assembly errors.

Offers superior design flexibility
Using industry-standard MPO connectors and offering a range of fiber counts with single-mode and multi-mode options help ease system design challenges for a variety of applications.

Enhances routing flexibility
Using round instead of flat cables allows installers greater 360-degree flexibility when routing multiple jacketed cables in dense system networks and constrained spaces.

Datasheets and Guides


Applications by Industry


This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What kinds of breakout cables are available with MTP or MPO connectors?

Molex offers MTP-to-LC duplex, MPO-to-MDC, MPO-to-SN and MPO-to-MMC breakouts as standard products. Breakouts with other connector types may be available as custom solutions. EMI-shielded adapters are also available in MTP- or MPO-to-MT as well as MTP- or MPO-to-HBMT configurations.

What kind of trunk cables are available?

MPO trunk cables are available in 72-, 144- and 288-fiber configurations.

Are Type-A and Type-B cables available?​

Yes, MPO Cable Assemblies are available in both configurations, as well as male and female.

What is an MPO Cable?

An MPO cable assembly uses high-density MPO or MTP connectors, utilizing high fiber counts within a single connector housing to deliver high-density fiber optic connectivity within or between devices.

Why choose MPO Cables for high-density networks?

The design of the MPO connector incorporates up to 48 fibers into a single connector housing, delivering high fiber density for space-constrained applications and simplifying system architecture by reducing the number of connectors required.