| Data Rate | Impedance | Wire AWG |
|---|---|---|
| PCIe Gen 5 (32 Gbps NRZ) | 85 Ohms | 30 AWG twinax 34 AWG sideband wire |
Features and Benefits
As system architects design high-speed signal channels from one side of a system to the other, they face obstacles that become increasingly challenging to overcome at higher frequencies. The NearStack PCIe Connector System and Cable Jumper Assemblies transmit signals directly from point A to point B, avoiding traces on expensive PCBs with superior signal integrity performance.
Our customers are tasked with enabling the full capabilities of new generations of CPUs to their end users. This requires increasing connectivity within servers and storage hardware. NearStack PCIe Connectors are designed with density in mind, allowing for minimal footprint and maximization of routing flexibility. Additionally, the low-profile height minimizes negative impact on systems’ thermal performance.
With specific pinout requirements and signal integrity targets, a solution is needed to support next-generation PCIe Gen-5 system implementation. From the outset of development, the NearStack PCIe Connector System and Cable Jumper Assemblies have targeted specific support of the PCIe standard, incorporating design elements to ensure pinout and signal integrity requirements are met.
Datasheets and Guides
Videos and Podcasts
NearStack PCIe Connectors and Cable Assemblies
The Continuing Evolution of Faster Data Rates in Data Centers
Applications by Industry
Accelerator hardware
High-performance computing
PCIe
Servers
Storage