| Pitch | Current | Circuits | Wire Gauge | Operating Temperature |
|---|---|---|---|---|
| 10.00mm | Up to 50.0A | 2 to 14 | 16 to 8 AWG | -40° to +105°C |
Features and Benefits
Molex Mini-Fit Sr. products represent a series of power connectors known for their high-current and high-density features, designed to meet the needs of power applications that require reliable and robust connections in smaller spaces.
The Mini-Fit Sr. series specifically focuses on delivering high-current ratings for up to 50.0A per circuit with low-engagement forces. The connectors are available in single-row or dual-row configurations with the ability to support between 2 and 14 circuits, providing flexibility for different design requirements. The Mini-Fit Sr. housing includes a polarizing feature which helps prevent misalignment to ensure a proper connection.
These products are commonly used across industries including automotive, industrial, consumer and commercial electronics for applications such as power supplies, motor controls and other high-current scenarios where dependable connections are vital. The Mini-Fit Sr. connectors are recognized for their durability, reliability and ease of use, making them an excellent choice for power connectivity challenges where space is at a premium and high performance is demanded.
Datasheets and Guides
Applications by Industry
Trucks
Construction equipment
Farm equipment
Heavy equipment systems
Refrigerator
Washing machine
Home energy storage systems
Automation equipment
Conveyor belt
Process controls
X-ray
Router/switch
This is not a definitive list of applications for this product. It represents some of the more common uses.