Skip to main content
Molex Milli-Grid Connectors

Milli-Grid Connectors

Built on a 2.00 by 2.00mm grid pattern, compact Milli-Grid Connectors support high-density, space-constrained PCB designs with headers, receptacles, connector housings, crimp terminals, accessories and cable assemblies for exceptional design flexibility. Polarization, locking windows and blind-mating options simplify assembly, maintain secure connections and help prevent mis-mating. These connectors offer configurations from 2 to 50 circuits, supporting up to 4.5A in wire-to-board, board-to-board and cable-to-board layouts across a broad range of design needs.

Pitch Current Circuits Operating Temperatures
2.00mm Up to 4.5A 2 to 50 0 to +75°C

PCB Headers

Molex Milli-Grid BMI PCB header.

PCB Receptacles

Molex Milli-Grid PCB receptacle

Connector Housings

Molex Milli-Grid receptacle housing

Crimp Terminals

Molex Milli-Grid crimp terminal

Connector Accessories

Molex Milli-Grid strain relief connector accessory.

Cable Assemblies

Molex Milli-Grid cable assembly

Features and Benefits


Available in gold or tin-plated, Molex’s Milli-Grid family includes crimp terminals, housings, headers and receptacles. Receptacles are available in single- and dual-row versions with a variety of mating and termination options. Headers are available in shrouded and unshrouded styles.


Save installation time while reducing the risk of contact damage
Blind-mate interface (BMI)

Available gold or tin
Tin provides cost-savings, low contact resistance and good solderability

Center polarization key
Prevents mismating

IDT receptacle strain relief (optional)
Enhances cable retention

Locking windows
Ensure firm locking to receptacle

Early entry system crimp terminals
Provides longer pin wipe for a more reliable contact

Locking ramps
Provide strong retention force to header

Center polarization slot
Prevents mismating

Marking feature
Provides marking for first circuit location

Documents and Resources



Milli-Grid Blind-Mate Interface (BMI) Connectors

For compact PCBs, Milli-Grid Connectors provide a high-density, BMI connectivity solution with a 2.00mm pitch for significant space savings. These connectors also enable accurate mating in visually obscured areas for simplified installation and enhanced reliability.

Applications by Industry


Car audio
Data / Telemetry
GPS

Countertop appliances
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

Measuring equipment
Patient monitors
Surgical systems

Routers and switches
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Molex Milli-Grid Connectors?

Milli-Grid Connectors are a high-density connector system built on a 2.00 by 2.00mm grid pattern. This connector family includes headers, receptacles, housings, crimp terminals, accessories and cable assemblies while supporting wire-to-board, board-to-board and cable-to-board connections.

What is the pitch of Molex Milli-Grid Connectors?

Compact Milli-Grid Connectors offer a 2.00mm pitch based on a 2.00 by 2.00mm grid pattern, supporting high-density PCB designs. Designers should confirm dimensions in the selected part drawing.

What current ratings do Molex Milli-Grid Connectors support?

The Milli-Grid Connector family supports current ratings up to 4.5A. Current capacity varies by part, circuit count and operating conditions. Verify product specifications for a selected connector.

How many circuits are available in the Milli-Grid connector family?

Milli-Grid Connectors are available in configurations from 2 to 50 circuits and in single- and dual-row receptacle options. Designers can select a configuration based on density, board space and connector mating needs.

Which connection types are supported by Milli-Grid Connectors?

Available in wire-to-board, board-to-board and cable-to-board configurations, Milli-Grid Connectors enhance design flexibility and offer a variety of components, including headers, receptacles, housings, crimp terminals and cable assemblies. Mating and termination choices vary by product series.

What mating and termination options are available for Milli-Grid Connectors?

Mating and termination options include single- and dual-row receptacles, shrouded and unshrouded header styles, and various PCB, crimp and insulation displacement technology (IDT) options for selected series.

What operating temperature range is available for Milli-Grid Connectors?

Milli-Grid Connectors operate withing a temperature range of 0 to +75°C. Since temperatures can vary by connector series and material, consult individual product specifications for final validation.

Which contact plating options are available for Milli-Grid Connectors?

Gold- and tin-plated options are available for Milli-Grid Connectors. Both provide high performance and reliability and can be selected based on electrical, durability, environmental and cost requirements.

How do Milli-Grid connectors help prevent mis-mating and accidental disconnection?

Polarization keys and slots help prevent connector mis-mating, while locking windows and ramps support secure retention to avoid accidental disconnections. Optional strain relief is available for IDT receptacles, enhancing cable retention.

What is a Milli-Grid blind-mate connector?

A Milli-Grid blind-mate connector is a connector with a blind-mate interface (BMI) for user-friendly mating in difficult-to-see or hard-to-reach spaces. BMI connectors support accurate mating without a direct line of sight and help prevent contact damage. The wide lead-in bevel, floating alignment and fully shrouded design ensure high-precision mating and outstanding protection from physical damage.