Skip to main content
Molex Micro-Latch connector headers

Micro-Latch Connectors

As a compact 2.00mm-pitch wire-to-board connector system, Micro-Latch Connectors provide secure and accurate mating with exceptional design flexibility. These connectors are ideal for home appliance, MedTech and telecommunication applications.

Pitch Circuits Current Wire Size
2.00mm 2 to 15 Up to 2.5A 30 to 22 AWG

PCB Headers and Receptacles

Molex Micro-Latch PCB header.

Connector Housings

Molex Micro-Latch receptacle crimp housing.

Crimp Terminals

Molex Micro-Latch female crimp terminal.

Cable Assemblies

Molex Micro-Latch-to-pigtail off-the-shelf cable assembly.

Features and Benefits


Engineers are challenged with finding reliable wire-to-board connectors that can fit in tightly spaced designs without sacrificing performance. For harsh environments, dependable mating retention is necessary to protect electrical connections during vibration and normal operation. Mis-mating is also a concern when accommodating various circuit counts, wire sizes and PCB layouts.

A compact connector platform that supports multiple circuits and wire gauges enables high performance in space-constrained designs. To avoid accidental disconnections, a secure locking interface can protect circuit integrity. Polarized connectors help prevent mis-mating, while vertical, right-angle and reflow-capable header options enable flexible, error-resistant assembly.

Micro-Latch Connectors from Molex feature a low-profile 2.00mm-pitch design that saves PCB space while supporting multiple circuit and wire-size requirements. The friction-lock mechanism delivers durable mating retention to help protect electrical circuitry. Polarizing features ensure correct mating orientation, while vertical, right-angle and available surface-mount compatible (SMC) vertical headers provide design and assembly flexibility.


Improves accessibility to crimp applicators
Widely adopted crimp terminals are used for easy compatibility, avoiding integration challenges.

Provides exceptional space savings
These connectors have a 2.00mm-pitch with a low profile for a compact solution in tight spaces.

Enables design flexibility
Engineers can select from 2 to 15 circuits and choose single-row plugs in vertical or horizontal configurations to overcome design limitations.

Secures connections in harsh conditions
The friction-lock feature ensures reliable terminal retention for demanding environments.

Provides secure attachment for stable connections
These connectors feature through-hole terminals to help prevent disconnections that lead to electrical failures.

Ensures accurate mating for operator-friendly assembly
Polarizing features help avoid mis-mating.

Provides exceptional terminal retention
These connectors have a mold lance and a fastener with a terminal lance to better support connections in rugged environments involving vibration.

Documents and Resources


Applications by Industry


Head-, rear- and side-mirror lights
Internal connection with other units
Shifters
Steering wheel, paddle shift and combination switches

Medical monitors

Printers
Servers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Micro-Latch Connectors?

Micro-Latch Connectors are a 2.00mm-pitch wire-to-board connector system designed for space savings, secure mating retention and user-friendly assembly. These connectors provide reliable electrical and mechanical connections in compact electronic systems and are typically found in appliances, medical monitors, servers, switches and printers.

What current rating do Molex Micro-Latch Connectors support?

Micro-Latch Connectors from Molex support up to 4.5A maximum derating current.

How does the Micro-Latch friction lock improve connector reliability?

The Micro-Latch friction-lock mechanism helps maintain connector engagement by providing exceptional retention during vibration and protecting electrical connections using receptacle housing noses that slide into header wall openings.

Are right-angle and vertical PCB header options available for the Micro-Latch connector system?

Yes, right-angle and vertical PCB header options are available, including an SMC vertical header option. This provides flexibility for board layouts and mitigates packaging constraints.

How does connector polarization help prevent mis-mating?

Polarizing features guide connectors into the correct mating orientation, reducing assembly errors and helping prevent electrical problems due to improper connections.

What components are included in the Micro-Latch connector system?

The Micro-Latch connector system includes female crimp terminals, receptacle housings, and semi-shrouded vertical and right-angle PCB headers. These connectors also have complete wire-to-board interconnect options within one product family, supporting a range of board and cable configurations.