Skip to main content
Image

Memory / SIM Card Connectors

Optimized for reliability and high-speed data transfer, Molex’s compact, easy-to-use SD and SIM Memory Card Sockets, in different configurations, meet the quick and compact connection requirements of various industries.

Type Circuits Ejector Type
SD, SIM Card,
and Combo Sockets
6 to 9 Push-Push; Push-Pull;
Hinge; Tray; Pin-Eject

Features and Benefits


Smaller, semi-finished products are required due to increased battery capacity and the increase in demand for an internal semiconductor chip. Molex offers compact memory card sockets with a height of no more than 1.28mm, saving PCB space.

As products become smaller, a minor external shock could cause short-circuit or misalignment. The hinge feature keeps the card stable, protecting it from external shocks and/vibrations.

Customers require easy card insertion and extraction for portable devices. The push-push ejection system utilizes spring elasticity, and the push-pull system utilizes simple manual ejection, simplifying card insertion and ejection for portable devices.

There is a market demand for a small volume of multi-product supply due to card utility in various applications. Examples include drones, portable applications and IoT. Molex offers a wide range of memory card products to satisfy our customers’ needs.


Push-Push Type

User-friendly push-push card ejection
Anyone can use it easily by pushing the card to insert and withdraw it

Reliable detect switch
Assures card detection

Anti-card fly-out ramp and alignment guides
Controls card ejection forces and enables smooth card insertion and extraction

Low-profile design
Offers space savings for mobile and other tight packaging applications

Slope-shaped terminal
Prevents terminal damage when card is inserted and extracted

Inner housing rib wall
Protects terminal tips during card insertion

Card polarization feature
Unique socket design prevents improper card insertion

Hinge Type

Durable locking system
Withstands high vibration, making it ideal for harsh-environment applications

Hinge type ejection design
Saves PCB space and offers design flexibility for tight packaging applications

Card polarization feature
Has a unique socket design prevents improper card insertion

Push-Pull Type

Tight coplanarity control
Affords high reliability for reflow soldering

Simple design without eject mechanism
Is lower in price than push-push ejection type

Reliable detect switch
Assures card detection

Compact size and low-profile height
Optimizes PCB real estate and offers vertical space savings

Videos


Applications by Industry


Drive recorders
Infotainment systems

Industrial Automation:
Drones
Security systems
Smart meters

Mobile devices
POS terminals

This is not a definitive list of applications for this product. It represents some of the more common uses.