Skip to main content
HD-Mezz-Connectors

HD Mezz Connectors

Designed for high-density, high-performance mezzanine applications, the HD Mezz Mezzanine Connector System simplifies PCB routing and maximizes card-slot space while delivering 12.5Gbps data rate.

Data Rate  Stack Height  Circuits
12.5Gbps 16.00 - 38.00mm 91 to 351

Features and Benefits


Computer, networking and telecommunications OEMs often have designs requiring complicated PCB routing and expensive multilayered boards that can drive up costs. The HD Mezz Mezzanine Connector System allows customers to simplify PCB routing without sacrificing performance. It also enables them to avoid the expense of large, complex multilayer boards.

As designers work to keep up with the growing demands placed on networking and telecommunications infrastructure, space constraints have become an issue. The HD Mezz Mezzanine Connector System provides high contact density with 14 differential pairs per square centimeter, alleviating issues for designs constrained by limited PCB real estate.


SolderCharge: patented solder-attach method for PCB termination
Offers a termination method that is more cost-effective and reliable than ball grid array (BGA).

Stack heights ranging from 16.00 to 38.00mm and 91 to 351 circuits
Provides design flexibility.
Supports applications with space constraints.

Reliable mating interface with 2.00mm wipe and 2 points of contact
Enables sufficient conductive wipe for clean signal transmission and enhanced durability.

Guide pins
Supports robust mating alignment.
Aids blind mating.

Data rates of up to 12.5Gbps
Delivers excellent signal clarity with ample bandwidth for high-speed designs.

High contact density with 14 differential pairs per square centimeter
Eases space constraints on PCBs.

High durability
Endures 100 mating cycles.

Applications


Autonomous driving modules
Infotainment systems

Medical diagnostic equipment

Base stations
High- and midrange-computing equipment
Networking equipment
Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.