Super-Safeway Features and Benefits
Power Distribution Boxes
 
 Unprecedented Durability
- Vulcanized rubber enclosure and self-closing, waterproof lid
 - Resistant to shock, impact and corrosion for enhanced safety
 - Built to outlast comparable painted steel boxes
 
Designed for Convenience
- Lighter in weight than comparable power distribution boxes
 - Compact design for operation in confined spaces and convenient storage
 - Handle for easy portability
 
Enhanced Safety
- cULus listed
 - TYPE 3R weather resistant for safe and reliable use in outdoor environments
 - Weather-resistant openneutral GFCI modules help prevent unsafe operating conditions
 - Sturdy aluminum legs keep electrical components 6 inches above ground level to achieve NEC regulatory compliance
 
Performance-ready
- High-performance S00W cords are standard for optimum performance
 - Spring-loaded flip lids are available for increased ingress protection
 - MAX-LOC nylon strain relief cord connection is available
 
Safety-centered Features
- GFCI protection is available as an option to protect personnel
 - Internal brass ground and neutral busbar provides safe continuity
 - Double C-clamp strain relief provides hold to keep cord in place at critical juncture
 
UV-Stabilized Material
- Suitable for prolonged
 
5-Channel Design
- Accommodates up to 3.175cm (1.25") diameter cables
 - Fits nearly any exposed cable
 
Safety
- Exclusive tread design delivers excellent traction and reduces slip-and-fall incidents
 - Uses industry standard ANSI/NEMA Z535.3-2011 safety symbols to identify and warn against specific hazards
 
Easy Modularity
- Feed-thru feature to place multiple boxes on one feeder
 - Unique leg design allows for dependable stacking of multiple boxes for storage and transport
 
Color-coded for power balancing
- Color-coded straight-blade receptacles which helps users to balance their power loads equally between phases
 - Color-coded circuit breaker identification for both the straight-blade and locking blade models, reducing the risk of a power outage
 
Wiring Devices and Cordsets
 
 Unprecedented Durability
- Rubber portable outlet boxes yield the industry’s best performance for abrasion, chemical exposure and temperature extremes
 
User-friendly
- Duplex receptacles are colorcoded for easy 3-phase identification, reducing the risks of a power outage
 - Super-Safeway plug is available as a ready-to-use power distribution cordset
 
Safeway Cable Protector
 
 Heavy-Duty Polyurethane Construction
- Nonconductive surface for safe crossing
 - Protects cables and hose lines
 - Load Capacity: 16,300 lbs. per tire, 32600 lbs. per axle at 70°F
 
Cross-mates with other protective
- Enhances design flexibility
 - Reduces needed inventory
 
Hinged Lid
- Simplifies access for cable insertion and removal
 - Non-Metallic, reinforcedfiberglass hinge pin
 
Portability
- Slip-notch connector design reduces friction to ease mating and unmating
 - Delivers exceptional durability and connectivity
 - Integrated easy-carrying handle found underside black edge for balanced transport