Humanoid Major Joint Motor Control
Major joint motor control systems demand high-current power distribution and fast switching for precise position and torque control, creating significant challenges around thermal management and power integrity. High-current connectors with secure retention and stable contact interfaces help maintain consistent power transfer in demanding motor control systems. With durable terminals rated up to 50.0A and secure locking features, Molex Mini-Fit Sr. Connectors provide reliable connectivity for high-power motor control, braking and sensing circuits.
8-Channel Universal Analog Front End (AFE) Humanoid Nervous System
The humanoid nervous system depends on reliable interconnects to support 8-channel sensor input architectures while maintaining signal integrity in electrically noisy environments. Compact connectors with stable contact interfaces use polarization and keying features to ensure accurate signal transmission and reduce the risk of assembly errors. While Molex Mini-Fit Jr. Connectors support dependable power delivery across control interfaces, Micro-Latch connectors offer polarized, friction-lock mating for stable sensor and control signal connections.
Humanoid Battery Management
Humanoid battery management systems must route power and control signals through compact architectures while preserving both signal and power integrity across densely integrated connector interfaces. Securely terminated connectors that offer flexible configuration options for signal and moderate-power connections help simplify compact battery management system designs. Molex KK Connectors provide flexible design options for signal and control lines, while terminal blocks ensure robust, high-current power distribution in battery management applications.
Humanoid Foot Module I/O Expander
Foot module I/O expansion requires secure interconnects that can route multiple signal and power lines through confined spaces while maintaining electrical reliability under constant motion and vibration. Compact connectors with secure locking and stable contact retention help support consistent signal and power distribution in dynamic operating environments. Molex Micro-Lock Plus Connectors deliver up to 4.7A in a compact 1.25- to 2.00mm-pitch design, incorporating secure locking mechanisms to ensure dependable performance across foot module I/O connections.