Skip to main content
Nano-Change M8 Connectors and Cordsets

Industrial Solutions

Nano-Change M8 Connectors and Cable Assemblies

Nano-Change M8 Connectors and Cable Assemblies feature a rugged, space-saving  design that withstands harsh industrial and weather environments, making them ideal for use in miniature sensors and actuators found in industrial control applications.

Poles Voltage Current (Max. per Contact) Shielded
3, 4, 5 60V AC/75V DC, up to 4.0A  4.0A  Shielded or unshielded 

Circular Industrial Cordsets

Circular Industrial Connectors

Industrial Tees and Splitters

Passive Distribution Boxes

Features and Benefits


Nano-Change connectors are design to withstand harsh-industrial and weather environments. These connectors are used to interconnect miniature sensors and actuators found in industrial control applications.

The small, compact M8 design also makes these connectors well suited for applications requiring a sealed connector in very tight spaces.

Nano-Change cordsets, receptacles and pre-wired distribution boxes are available in 3, 4, and 5 pole IEC compliant configurations.


General

M8 design meets IEC specifications
Industry-standard interface compatible with a wide array of miniature sensors and actuators.

Sealed, IP67 rating
Waterproof design to withstand harsh Industrial environments.

Patented anti-vibration feature
Prevents back-out in high-vibration applications.

Fully potted housing
Ensures performance in vibration and fluids.

Epoxy potted receptacles
Ideal for rugged industrial environments.

Rated to 60 VAC/ 75VDC, up to 4.0A
Ideal for Class 2 control, power and network circuits.

Cordsets

Available with snap or threaded coupler; Male and female; Straight and 90 degrees; PUR/PVC/TPE cable options
A wide variety to meet customers' requirements.

Distribution Boxes

Available in 4, 6, 8 and 10 port distribution boxes; Single and dual I/O versions; Vertical or horizontal mounting
A wide variety to meet customer requirements

Receptacles, Field Attachables and Accessories; Front panel and back panel mount configurations; Male and female
A wide variety to meet customer's requirements

Applications


Industrial I/O connections
Material handling
Pharmaceutical manufacturing
Robotic systems
Semiconductors

This is not a definitive list of applications for this product. It represents some of the more common uses.