Features and Benefits
Co-packaged optics (CPO) implementations requiring an external laser need high-power lasers located remotely from the optoelectronics IC due to thermal and servicing issues. Pluggable module technology is a useful package for this type of application due to its ease of use and servicing. However, traditional pluggable modules have their optical connections at the user side of the module, creating concerns about eye safety and cable routing.
ELSIS is a complete system of electrical, optical, cage and pluggable modules constructed to allow all connections from the back side of the pluggable module to occur on the inside of the equipment, thus eliminating user access to optical fibers and cables.
Applications by Industry
High-performance computing systems
Machine learning systems
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.