Connectivity Solutions for Handheld RF Test Equipment
Measurements taken with handheld RF test equipment must remain dependable across changing test sites and technicians. However, frequent setup changes can introduce variability that weakens confidence in results. Expanding frequency bands and standards also increase interface complexity, often leading to stacked adapters that add loss, mismatch and uncertainty. At the same time, repeated mating, flexing and field handling wear interconnects, causing intermittent faults, drift and costly no-fault-found cycles.
Engineers need a standardized interconnect approach built around approved connectors, jumpers and adapters for common handheld tasks. Consistent connection practices, routine inspection and cleaning, and planned replacement of wear items help protect equipment ports and reduce intermittent performance. Low-loss, high-shielding cables and stable connector interfaces also help maintain reliable results as frequencies increase and assemblies are repeatedly flexed and handled.
Molex supports handheld RF testing with a broad connector portfolio that includes N, SMA and millimeter wave (mmWave) interfaces with options reaching up to 67 GHz. Ruggedized precision test cables are engineered to maintain phase and amplitude stability under flexure for VNA, spectrum and power measurements. Flexible cable assemblies combine low insertion loss, robust shielding and broad configuration options across 50 and 75-Ohm systems, multi-port designs and custom requirements.