Skip to main content
MX150 Connectors

MX150 Connectors

With a current rating of 22.0A and operating voltage up to 60V, the field-proven MX150 Connector System also offers a compact USCAR interface and superior operating temperatures. These features make the connectors ideal for compact automotive and commercial vehicle applications.

Circuits Current Operational Voltage
2 to 20 22.0A 60V

Mid-Voltage Connectors and Receptacles

MX150 Mid-Voltage Connectors and Receptacles

Panel Mount Connector Housings

MX150 Panel Mount Connector Housing

PCB Headers

MX150 PCB Header

Connector Housings

MX150 Connector Housings

Crimp Terminals

MX150 Crimp Terminals on Wire

Connector Accessories

MX150 Backshell

Power and Signal Cable Assemblies

MX150 Cable Assemblies

Features and Benefits


In the Automotive and Commercial Vehicles industries, engineers are continually challenged to provide more electronics in the same space, accommodating faster assembly times to reduce production costs. The MX150 Connector System offers a reduced package size over traditional USCAR connectors and is designed for simple and secure assembly.

Customers are looking for a reliable, robust and proven connector design to use for 48V wiring applications. MX150 Mid-Voltage Connectors use the proven MX150 design, upgraded for a voltage rating of up to 60V.

Customers want to meet the market demand for more powerful, higher performance motors using oil cooling and need electrical connectivity that will work with these designs. MX150 Pass-Through Sealed Connectors are designed to enable oil-cooled electric motor technology through a sealed, oil-resistant design.

Low- and Mid-Voltage Capability in the Same Form Factor

MX150 Mid-Voltage Connectors enable automotive manufacturers to upgrade to 48V wiring architecture with minimal design engineering work by employing the proven MX150 form factor. This 48V upgrade capability offers significant cost and weight savings by reducing wiring size in a variety of in-vehicle applications.

MX150 Mid-Voltage Connectors

Complete System Solution

MX150 offers a complete package solution for 1.50mm connector systems. Designers can choose compatible male and female connectors and terminals that are provided in various plating options to meet specific application needs.

MX150 Connector Housings

Flexibility and Space Savings

Space and weight savings are more crucial than ever for internal combustion engines (ICE) and battery electric vehicles, due to EPA regulations and the need to reduce battery size. MX150 Connectors offer a wide range of circuit sizes and connector options, providing designers with flexibility and space savings for a variety of automotive applications.

MX150 Connector System

High-Quality, Reliable Connections Under Harsh Environments

The MX150 product family is a proven and industry-tested offering with excellent warranty performance. In addition, the products offer highly engineered connector housings, sealing technology and position assurance designs that ensure high-quality connections, making MX150 a go-to solution for designers.

Vehicle driving off-road in a harsh environment

Sealed Connectors

Provides outstanding flexibility and space savings by integrating multiple terminal sizes into one package for a complete solution
Hybrid options with 1.50, 2.80 and 6.30mm terminals are available.

Helps eliminate accidental disconnection between connectors
Connector position assurance (CPA) option are available.

Ensures crimped terminal leads are properly locked into connector
The connector incorporates a preassembled terminal position assurance (TPA) housing.

Delivers robust performance for on-engine, high-vibration, under-hood and under-chassis environments at Class 4 temperatures and with V0 versions (UL1977 certified) available
MX150 uses a USCAR-20 (FCLT)/USCAR-2 Rev.4/USCAR-21 industry interface.

Provides design flexibility for a range of applications
Options include a panel-mount gasket seal, high-temperature thermoplastic housing, M3 grip terminal and dual-seal, oil-resistant, pass-through connector.

Offers a compact connector and helps eliminate assembly costs 
The one-piece 3.50mm-pitch housing supports miniaturization and simplifies assembly operations.

Mid-Voltage Connectors

Enables use with upgraded 48V wiring for such applications as lighting, power windows or wiper motors without changing connector type
MX150 Mid-Voltage Connectors carry a 60V rating to support mid-voltage wiring in automotive and commercial vehicle applications.

Permits straightforward upgrade from existing MX150 connectors and reduces engineering costs when upgrading to 48V wiring
MX150 Mid-Voltage Connectors use the same package size and housing design as proven MX150 Connectors.

Meets stringent automotive industry requirements
The design conforms to IEC 60664-1 specification, with USCAR-2, USCAR-21 and GMW3191 certification.

Delivers a complete solution for mid-voltage wiring applications offers 
1.50, 2.80 and 6.30mm terminals with hybrid options are also available for applications up to 60V.

Terminals

Provides a high-performance connection for mid-power (14 to 22 AWG) applications
The 1.50mm terminal system also offers low insertion force.

Offers reliable, economic connectivity
Tin, Silver and Gold options are available for blade and receptacle matte seal and cable seal terminals.

Delivers superior performance
Terminals carry a current rating up to 22.0A.

Eliminates the need for individual cable seals, thereby reducing package size 
The mat seal technology for MX150 (1.50mm) terminals supports automotive electronics miniaturization.


Rewiring the Road: Unlocking the Power of 48V

Gain deeper insights into the transformative potential of 48V technology and its impact on the future of automotive design. This new report discusses how this emerging technology supports advanced features such as electric turbocharging, regenerative braking and sophisticated infotainment systems. These capabilities enable automotive manufacturers to meet the surging demand for more electronic features while helping to ensure reliable power distribution and vehicle functionality. This makes the shift from 12V to 48V systems critical to the evolution of automotive technology.

MX150 Connectors: Beyond the Garage

MX150 Connectors are highly versatile, offering up to 20 circuits in various wire-to-wire and wire-to-board configurations suitable for a wide range of applications. Designed for harsh environments, they can withstand high vibration conditions and temperatures of up to 125°C (260°F), which makes them ideal for fuel injection modules, traction control systems, brake calipers and general under-the-vehicle wiring applications in the automotive environment. Higher voltage versions of the connector offer a twist lock and multiple terminal sizes, enabling them to adapt to varied durable power and connectivity needs for powersports and even home appliance applications.

Applications by Industry


Electric Vehicles
Zonal Architecture
A/C modules
AC/DC converters
Airbag harnesses
Battery controllers
Battery packs
Body harnesses
Brake modules
Door connectors
E-chargers
Electric motor generators
Electronic control units (ECUs)
Fuel injectors
Head/tail lamps
Hood switches
Horns
Inverters
Lighting
Power distribution boxes
Seat harnesses
Sensors
Speakers
Speedometers
Transmissions
Turn signals
Water pumps
Wipers, washers, defoggers

Home generators
Portable power stations
Rechargeable battery applications
Solar energy storage systems (commercial and residential)

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What makes MX150 Connectors different from the competition?

With the mat seal technology, MX150 Connector System is significantly smaller than other comparable USCAR connectors, making it valuable for engineers struggling with space constraint challenges.

How does the Molex MX150 Pass-Through Sealed Connector design provide superior sealing performance?

  1. The design uses potting in the terminal interface.
  2. The unique two-ring seal option delivers redundancy when compared with typical single-ring sealed connectors.
  3. The two-lip ring seal design provides a more reliable seal.
  4. The anti-oil seal is designed specifically for oil-cooled motor applications.

Why do MX150 Pass-Through Sealed Connectors use a stackable 2 by 3 connector design?

The stackable design includes a connector for the temperature sensor assembly and a connector for the rotary transformer assembly. With other designs, these sub-assemblies are provided by different suppliers. With MX150 Pass-Through Connectors, the combined design provides procurement flexibility and helps reduce supply chain risks.