With frequencies for high-performance RF applications increasing, there is an acute need for signal integrity and accuracy at ranges up to millimeter wave (mmWave). Coaxial terminators, vital to maintaining port discipline and repeatability, must maintain tight impedance control, ensure consistent performance, and streamline validation and test auditing in applications subject to high cycle counts and harsh environmental conditions.
RF coaxial terminators designed specifically for precise impedance matching, traceability and robust durability in challenging conditions can help deliver reliable and repeatable results through numerous mating cycles. Terminators with comprehensive characterization and traceable data provide accurate, reproducible measurements and comply with strict requirements for high-precision test-and-measurement processes.
Precision RF Coaxial Terminators from Molex are engineered for tight impedance control and reliable operation at frequencies from DC to mmWave. These terminators deliver low VSWR, stable matching and documented characterization data by unit, ensuring repeatable results and simplified processes for testing, calibration and high-performance applications. Robust construction with wear-resistant materials and installer-friendly features help reduce failures and minimize any impact on signal integrity. Multiple RF connector interface types and frequency-range options help streamline integration and simplify sourcing by providing a unified family of high-precision RF termination solutions.