Skip to main content
Molex spade connectors

Spade Connectors

Molex Spade Connectors provide a size-and-fit portfolio, pairing blade dimensions with matching wire gauge sizes, to reduce mis-mating and simplify selection.  Plating options and robust construction are engineered for harsh environments, vibration-prone equipment and wide temperature ranges. Crimp-optimized and compliance-ready, these connectors improve first-pass quality and deliver a high-performance, reliable solution.

Wire Size Stud Size Barrel Type Packaging
22 to 10 AWG  M2 to M10 Closed, closed-brazed, open Adhesive tape on reel, carton

Avikrimp (Brass Sleeve)

Avikrimp Snap Spade Terminal

InsulKrimp (Rigid PVC Sleeve)

InsulKrimp Snap Spade Terminal

Krimptite (Butted Seam)

Krimptite Snap Spade Terminal

Perma-Seal (Heat Shrink Sleeve)

Perma-Seal Spade Tongue Terminal

VersaKrimp (Brazed Seam)

VersaKrimp Spade Tongue Terminal

Datasheets and Guides


Solderless Terminals

Solderless Terminals from Molex are designed to maintain low contact resistance and mechanical integrity in harsh environments. Secure connections, quick assembly, and reduced thermal risks improve efficiency for robust performance. These terminals support wire-to-wire and wire-to-board connections, making them suitable for various markets, including industrial machinery and consumer electronics.

sdf