Skip to main content

Snap Plug Terminals and Receptacles

Providing easy and fast installation that reduces maintenance downtime and eliminates the need for assembly tooling, snap plug terminals and receptacles from Molex deliver rugged and reliable wire-to-wire and harness connections. The secure snap-in retention/locking feature minimizes the risk of accidental disconnection in applications subject to shock or vibration. These solderless terminals are ideal for compact spaces and use in appliance and industrial applications that need easy serviceability.

Wire Size Wire Insulation Diameter Insulation Packaging
22 to 14 AWG 3.25mm to 6.71mm Full, partial, none Adhesive tape on reel, carton, reel

Avikrimp (Brass Sleeve)

Molex Avikrimp Snap Plug

InsulKrimp (Rigid PVC Sleeve)

Molex InsulKrimp Snap Plug

Krimptite (Butted Seam)

Molex Krimptite Snap Plug

Perma-Seal (Heat Shrink Sleeve)

Molex Perma-Seal Male Snap Plug

Datasheets and Guides


Solderless Terminals

With a wide selection of solderless terminal options, Molex delivers diverse and robust connectivity options that simplify wiring and reduce installation time. Explore snap plugs/receptacles and piggyback terminals for wire-to-wire connections, as well as rings, spades, tabs and quick disconnects for terminations at devices, studs and power distribution nodes.

Solderless Terminals