Skip to main content
Molex Quick Disconnect Connectors

Quick-Disconnect Connectors

Molex Quick Disconnect Connectors are push-on/pull-off terminals that provide a robust, fast, tool-free electrical connection. They are designed to reduce mating/unmating time while maintaining consistent contact force and electrical integrity, making them ideal for serviceable assemblies. These connectors offer increased flexibility; insulation options to ensure optimum protection from electric shock; and the ability to accommodate multiple standard tab sizes.

Wire Size Tab Thickness Tab Width Packaging
26 to 10 AWG 0.51, 0.80, 0.81mm 2.79, 4.75, 5.21, 6.35, 7.70mm Adhesive tape on reel, carton, reel

Avikrimp (Brass Sleeve)

Molex Avikrimp Quick Disconnect

InsulKrimp (Rigid PVC Sleeve)

Molex InsulKrimp Quick Disconnect

Krimptite (Butted Seam)

Molex Krimptite Quick Disconnect

Perma-Seal (Heat Shrink Sleeve)

Molex Perma-Seal Female Quick Disconnect

VibraKrimp (Double Crimp)

Molex VibraKrimp Quick Disconnect

Quick Disconnect Adapters

Molex Quick Disconnect Adapter

Datasheets and Guides


Solderless Terminals

Most harness and panel builds require a mix of terminal types—rings, spades, butt splices, flags and piggybacks—all of which are available through Molex. These solderless terminals and quick disconnects deliver crimp-based termination, consistent electrical performance, easy field serviceability and repeatable, production-ready assembly.

Solderless Terminals