Skip to main content
Molex Piggyback Connectors

Piggyback Connectors

Molex Piggyback Connectors are quick-disconnect terminals that enable daisy-chaining and pass-through connections, combining a female receptacle with a male tab. These connectors reduce space requirements and minimize maintenance time in harnesses where multiple circuits need to share one terminal location. Piggyback connectors are available in various tab sizes, wire gauges and insulation options to match application and assembly needs.

Wire Size Tab Thickness Tab Width Packaging
22 to 10 AWG 0.81mm 6.35mm Adhesive tape on reel, carton, reel

Avikrimp (Brass Sleeve)

Molex Avikrimp Piggyback Quick Disconnect

InsulKrimp (Rigid PVC)

Molex InsulKrimp Piggyback Quick Disconnect

Datasheets and Guides


Solderless Terminals

Piggyback Connectors are solderless terminals that users can combine with other solderless terminals as designs evolve or require different connection types. To meet specific design needs, Molex offers a broad selection of additional crimp-terminated solderless terminals based on wire gauge, insulation type, plating, temperature/vibration needs and crimp tooling recommendations.

Solderless Terminals