Skip to main content

PCB Tab Terminals

Enabling fast and serviceable wire-to-board connections, PCB tab terminals deliver high current capacity and durable construction for repeated mating and long-term use. Compact, robust PCB tab terminals from Molex use industry-standard tab heights and lengths to simplify designs and reduce assembly time, delivering high current capacity for power and signal applications in appliances, power supplies, industrial equipment and other devices.

Tab Thickness Tab Width Packaging Type 
0.51, 0.81mm 2.79, 4.75, 6.35mm Carton, reel

PCB Flag Tab

Molex PCB Tab Right-Angle Quick Disconnect.

PCB Straight Tab

Molex PCB Tab Quick Disconnect.

Datasheets and Guides


Solderless Terminals

Molex solderless terminals enable designers to match PCB tab terminals with a variety of quick-disconnect connector options, providing complete wire-to-board interconnect solutions that minimize system complexity and installation time. Explore a range of rugged quick-disconnect options including locking terminals, flags, piggyback connectors and more.

Solderless Terminals