Solderless Terminals
High-Temperature Wire Terminals
Rugged and durable High-Temperature Wire Terminals from Molex ensure reliable electrical connectivity at elevated temperatures and comply with high-temperature UL, CSA, ISO and SAE industry standards. These robust terminals use materials and plating suitable for temperatures from +150 to +650°C, resist corrosion and oxidation for long-term stability, and permit fast installation and easy inspection.
| Wire Size |
Operating Temperatures |
Stud Size |
Barrel Type |
| 22 to 10 AWG |
Up to +650°C |
1/4" (M6), #6 (M3.5), #8 (M4), #10 (M5) |
Closed, closed-brazed |