Flag Terminals
Molex Flag Terminals are right-angle, quick-disconnect terminals that reduce bend stress and increase clearance in tight enclosures, improving harness routing and serviceability. These terminals provide reliable electrical performance with low resistance, insulation options, strong retention and multiple crimp styles, ensuring fast push-on connectivity for appliance and industrial applications.
| Wire Size |
Tab Thickness |
Tab Width |
Packaging Type |
| 22 to 10 AWG |
0.51, 0.81mm |
4.75, 6.35mm |
Adhesive tape on reel, carton, reel |