In manufacturing, early identification of process or product variance allows early correction, which reduces defects and increases efficiency. The Industrial Internet of Things (IIoT) enables a new way of targeting and reducing variability. Processes that require variable elements, such as temperature, pressure, and viscosity, or industries that require precision placement of components, such as automation, are benefiting from the growing number of deployed sensors and from the insights generated from the data they produce.
For example:
- Commercial transportation firms are using streaming sensor data from vehicles to identify potential breakdowns and perform preventive and predictive maintenance.
- Agricultural and mining companies are using sensor networks to coordinate the movement of equipment in the field, develop driverless fleets, improve fleet maintenance, and enhance safety.
- Automotive manufacturers are using onboard diagnostic data that can detect equipment failure, safety risks, and defects.
- For oil and gas producers and refiners, downtime is a major issue and the industry is using more and more sensors, networks, and analytics to generate predictive insight into equipment performance and predictive maintenance.