Designing for the Future of Heads-Up Displays
To ensure optimal HUD performance and reliability, automotive manufacturers are focusing on space optimization, reliable power distribution and high-speed data transmission.
Compact and space-efficient electrical systems are crucial for integrating HUD components without compromising aesthetics or functionality. Molex offers a comprehensive portfolio of connectors with miniaturized designs and versatile terminal options, allowing manufacturers to optimize space and create streamlined automotive electronic systems.
Uninterrupted power delivery to HUD components is essential for maintaining continuous operation and ensuring driver safety. Molex connectors are engineered for superior electrical contact reliability, even in demanding automotive environments.
The advanced functionality of modern HUDs, such as real-time display updates and seamless communication with other vehicle systems, relies on high-speed data transmission. Delivering impressive data speeds to enable robust connectivity, Molex solutions support various vehicle applications — including radar, camera, LiDAR and sensors — contributing to a safer, more informed driving experience..
Featured Products
Display Unit Connectors
Integrating a display unit within a vehicle’s limited dashboard space poses significant design challenges. Molex offers compact connection systems that optimize space, ensure reliability and provide design flexibility, even in harsh automotive conditions.
Terminal Size | Pitch | Circuits | Wire-to-board | |
---|---|---|---|---|
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | |
Pico-Clasp Connectors | 1.00mm | 2 to 50 | X |
Flex Types | Layer Count | Hole Size | Aspect Ratio | |
---|---|---|---|---|
Flexible Printed Circuits (FPCs) | Single-sided, double-sided, multi-layer, rigid flex | 1 to 8 | Drilled 0.20mm (min.) Laser-drilled holes available |
6:1 |
Control Module Connectors
Control modules for HUD systems must ensure seamless integration with a vehicle’s electronic architecture, maintain signal integrity under harsh conditions and meet stringent safety standards. Designed to address these requirements, Molex automotive control module connectors provide superior signal performance, minimize EMI and maintain secure connections, while meeting rigorous standards for safety and performance.
Terminal Size | Circuits | Sealed | Wire-to-board | |
---|---|---|---|---|
DuraClik Connectors | 2.00mm | 2 to 15 | X | |
FFC / FPC Connectors | 2 to 20 | X | ||
HSAutoLink Connectors | 6 to 14 | X | X | |
Pico-Clasp Connectors | 1.00mm | 2 to 50 | X |
Interface Connectors
Presenting information clearly, legibly and in varying lighting conditions in a HUD system is critical for optimizing the driver experience. High-speed, sealed interface connectors from Molex, with multiple circuit sizes and polarization options for simplified assembly and mating, help ensure the right information is consistently delivered to the driver. The result is enhanced situational awareness and a safer driving experience.
Terminal Size | Circuits | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|---|
FFC / FPC Connectors | 2 to 20 | X | |||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
Pico-Clasp Connectors | 1.00mm | 2 to 50 | X |
Ports | Sealed | Wire-to-board | Wire-to-wire | |
---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Interconnect System | Single, dual, quad, custom | X | X | X |
Flex Types | Layer Count | Hole Size | Aspect Ratio | |
---|---|---|---|---|
Flexible Printed Circuits (FPCs) | Single-sided, double-sided, multi-layer, rigid flex | 1 to 8 | Drilled 0.20mm (min.) Laser-drilled holes available |
6:1 |
Power Connectors
Incorporating advanced functionality in HUD systems demands greater power requirements, increasing the need for durable and reliable power connections in harsh automotive environments. Molex high-power solutions provide robust and reliable connections to support the uninterrupted operation required from HUD systems.
Stack Height | Circuits | Board-to-board | |
---|---|---|---|
SlimStack Connectors | 0.60 to 16.00mm | 6 to 240 | X |