USB
- Part Number
- 672983091
- Category
- I/O Connectors
Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Dual Stacked, Type A, 0.76µm Gold (Au) Plating, Black Housing, with 4 Beveled Metal Pins, Lead-Free
Physical Specifications
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Black
- gender
- Female
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- mountingStyle
- Top-Mount
- netWeight
- 4.780/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- Yes
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 2.80mm
- pitchMatingInterface
- 2.00mm, 2.50mm
- pitchTerminationInterface
- 2.00mm, 2.50mm
- platingMinMating
- 0.762µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 2
- temperatureRangeOperating
- 0° to +50°C
- terminationInterfaceStyle
- Through Hole
- waterproofDustproof
- No
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 30V DC
Keywords: 67298-3091, 0672983091
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863