Skip to main content

1.00mm Mezzanine (IEEE 1386)

Part Number
717420005
Category
Board-to-Board Connectors

1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, 84 Circuits

Physical Specifications

circuitsLoaded
84
circuitsMaximum
84.0
colorResin
Natural
flammability
94V-0
glowWireCapable
No
lockToMatingPart
Yes
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
1.677/g
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
Yes
pcbRetention
No
pcbThicknessRecommended
1.60mm
pitchMatingInterface
1.00mm
platingMinMating
0.762µm
platingMinTermination
1.905µm
polarizedToPcb
No
roboticPlacement
Pick and Place Cap
temperatureRangeOperating
-55° to +85°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
1.0A
voltageMaximum
100V

Keywords: 71742-0005, 0717420005

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
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
1.00mm Mezzanine (IEEE 1386) - 717420005 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life