Skip to main content

EdgeMate

Part Number
1721590609
Category
Card Edge Connectors

3.96mm Pitch EdgeMate Wire-to-Board Edge Card Connector, Female, Nylon 6/6, White, UL94-V2, with Positive Lock, 9 Circuits

Physical Specifications

circuitsLoaded
9
circuitsMaximum
9.0
colorResin
White
durabilityMatingCyclesMax
25
edgeCardThickness
N/A
entryAngle
90° Angle (Side Entry)
flammability
94V-2
keyingToMatingPart
Yes
materialPlatingMating
N/A
materialResin
Nylon
netWeight
3.500/g
orientation
Right Angle
packagingType
Bag
panelMount
No
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.57mm
pitchMatingInterface
3.96mm
polarizedToMatingPart
Polarizing Ribs
powerSignalConfiguration
9p - 0s
temperatureRangeOperating
-40° to +105°C,-40° to +80°C
terminationInterfaceStyle
Straddle Mount-Edge Card

Electrical Specifications

currentMaximumPerContact
7.0A
dataRate
Unrated
highPowerBay300AOrMore
No
voltageMaximum
250V

Keywords: 172159-0609, 1721590609
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
EdgeMate - 1721590609 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life