Skip to main content

Industrial Power, Safety & Electrical Solutions

When powering the factory floor, manufacturing companies and engineers demand performance, reliability and safety. Designers and installers responsible for electrical power infrastructure depend on suppliers who can deliver components that meet the needs of today’s advanced manufacturing ecosystems. In addition, different national and regional standards require an in-depth understanding of the complex regulatory landscape. Molex offers specialized design and engineering expertise along with a full suite of technology to help power industry 4.0.

Overview


Effective Design of the factory floor means a commitment to unparalleled levels of safety, speed and efficiency, enabling minimum downtime and maximum production performance.

Creating a safe, well-maintained environment is critical, and utilizing the highest quality equipment is paramount in any manufacturing facility. Power systems need numerous controls including insulated enclosures, emergency stop systems, reliable de-energizing solutions, sensors and switches to keep both installers and operators safe. With standards differing nationally and regionally, collaborating with a trusted supplier that can navigate unique global requirements while providing high performance solutions is essential 

From food and beverage to automotive production, electrical interconnect systems must ensure the highest levels of production levels without fail, minimizing the risk of downtime in even the harshest environments.

Customers around the world trust Molex to deliver innovative electrical and power solutions with unmatched quality and reliability across diverse industrial segments.   


Deep Experience in Electrical Products Enhances Worker Safety

Manufacturers need to maintain and continuously improve production efficiency to remain competitive and profitable. Some companies add new tools and machinery to increase capacity or improve supply chain issues, while others are automating processes that were once manual to manage staffing challenges. Regardless of the changes manufacturers make, they must do so without compromising worker safety.

Safety. Reliability. Performance.

Woodhead Catalog

Industrial conditions are uniquely challenging: You need to maximize efficiency and productivity, while minimizing the ever-present risk of injury and equipment malfunction. Woodhead electrical solutions incorporate decades of proven Molex expertise across the most unforgiving environments. From portable lighting to power distribution, each offering is precision-engineered to deliver uncompromising performance.

IP69k-rated GFCI Product from Molex

Super-Safeway GFCI Industrial Duty Products

Molex offers an IP69K-rated product in its GFCI product family. The Molex Super-Safeway Ground Fault Circuit Interrupter (GFCI) Industrial-Duty 20.0A product enables installation wherever personnel and equipment are at risk. Super-Safeway™ and Safeway® products offer a broad line of permanent–mount and portable GFCI solutions for commercial and industrial applications and now include a 20A device with an IP69K rating for excellent protection.

IP69k

Safety in the Toughest Conditions

Understanding safety regulations is critical when designing power systems for outdoor applications. Woodhead GFCI solutions from Molex ensure compliance with the most stringent standards and deliver reliability even in the harshest environments.

Image

Developing New Solutions for Power Delivery

With today’s high-tech, high-power equipment customers need a wire-to-wire product capable of efficiently and effectively distributing power. In response, Molex developed a solution that provides the connection between high-current, high-voltage devices and the power grid.

Image

Engineered to optimize power transmission

Molex offers a wide range of connectivity solutions for renewable energy applications, including terminals, terminal blocks and connectors designed for long-term reliability with high-voltage applications in harsh environments.

Image