スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1200710030 | M12 Signal, A-Coded, Field-Attachable, 8 Poles, Male, 90°, PG9 Gland, 6.00-8.00mm | 6.00-8.00mm (.236-.315") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Gold | 21.820/g | Straight | 8 | -40° to +85°C | 20 | |
| 1200710031 | M12 Signal, A-Coded, Field-Attachable, 8 Poles, Female, Straight, PG9 Gland, 6.00-8.00mm | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Gold | 26.770/g | Straight | 8 | -40° to +85°C | 20 | |
| 1200710032 | M12 Signal, A-Coded, Shielded Field-Attachable, 4 Poles, Male, Straight, PG9 Gland, 6.00-8.00mm | No | 6.00-8.00mm (.236-.315") | External Thread | No | No | Male | A-Coded | Zinc Die-Cast | Brass | Nickel-plated Brass | Gold | 42.164/g | Straight | 4 | -40° to +85°C | 18 |
| 1200710033 | Micro-Change (M12) Field Attachable Connector, 4 Poles, Straight, Female, Shielded, Screw Termination, Cable Diameter 6.00-8.00mm | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | Female | Single | Zinc Die-Cast | Brass | Brass | Gold | 45.000/g | Straight | 4 | -40° to +85°C | 18 | |
| 1200710034 | M12 Signal, A-Coded, Shielded Field-Attachable, 5 Poles, Male, 90°, PG9 Gland, 6.00-8.00mm | No | 6.00-8.00mm (.236-.315") | External Thread | No | No | Male | A-Coded | Zinc Die-Cast | Brass | Nickel-plated Brass | Gold | 43.000/g | Straight | 5 | -40° to +85°C | 18 |
| 1200710035 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Female, Straight, PG7 Gland, 2.50-6.50mm | No | 2.50-6.50mm (.098-.256") | Internal Thread | No | No | Female | A-Coded | Nylon | Copper Alloy | Nickel-plated Brass | Silver | 43.600/g | Straight | 4 | -25° to +90°C | 18 |
| 1200710036 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Female, Straight, PG9 Gland, 4.10-8.10mm | No | 4.10-8.10mm (.161-.319") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 11.000/g | Straight | 4 | -25° to +90°C | 18 |
| 1200710037 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Female, 90°, PG7 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | Internal Thread | No | No | Female | A-Coded | Polyamide | Copper Alloy | Nickel-plated Brass | Silver | 90° Angle | 4 | -25° to +90°C | 18 | |
| 1200710038 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Male, Straight, PG7 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 24.660/g | Straight | 4 | -25° to +90°C | 18 |
| 1200710039 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Male, Straight, PG9 Gland, 4.10-8.10mm | No | 4.10-8.10mm (.161-.319") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 28.000/g | Straight | 4 | -25° to +90°C | 18 |
| 1200710040 | M12 Signal, A-Coded, Field-Attachable, 4 Poles, Male, 90°, PG9 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 26.000/g | 90° Angle | 4 | -25° to +90°C | 18 |
| 1200710041 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Female, Straight, PG7 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 29.270/g | Straight | 5 | -25° to +90°C | 18 |
| 1200710043 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Female, Straight, PG9 Gland, 4.10-8.10mm | 4.10-8.10mm (.161-.319") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 32.500/g | Straight | 5 | -25° to +90°C | 18 | |
| 1200710044 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Female, 90°, PG7 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 30.200/g | 90° Angle | 5 | -25° to +90°C | 18 |
| 1200710045 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Male, Straight, PG7 Gland, 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 25.500/g | Straight | 5 | -25° to +90°C | 18 |
| 1200710047 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Male, Straight, PG9 Gland, 4.10-8.10mm | 4.10-8.10mm (.161-.319") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 29.000/g | Straight | 5 | -25° to +90°C | 18 | |
| 1200710049 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Male, 90°, PG7 Gland, 3.30-6.60mm | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 26.400/g | 90° Angle | 5 | -25° to +90°C | 18 | |
| 1200710070 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Female, 90°, PG9 Gland, 4.10-8.10mm | No | 4.10-8.10mm (.161-.319") | Internal Thread | No | No | Female | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 32.000/g | 90° Angle | 5 | -25° to +90°C | 18 |
| 1200710071 | M12 Signal, A-Coded, Field-Attachable, 5 Poles, Male, 90°, PG9 Gland, 4.10-8.10mm | 4.10-8.10mm (.161-.319") | External Thread | No | No | Male | A-Coded | PA | Brass | Nickel-plated Brass | Silver | 28.000/g | 90° Angle | 5 | -25° to +90°C | 18 | |
| 1200710081 | M12 Signal, A-Coded, Shielded Field-Attachable, 5 Poles, Female, Straight, PG9 Gland, 6.00-8.00mm | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | Female | A-Coded | Zinc Die-Cast | Brass | Nickel-plated Brass | Gold | 46.000/g | Straight | 5 | -40° to +85°C | 18 | |
| 1200710082 | M12 Signal, A-Coded, Field-Attachable, 8 Poles, Male, Straight, PG9 Gland, 6.00-8.00mm | No | 6.00-8.00mm (.236-.315") | External Thread | No | No | Male | A-Coded | Zinc Die-Cast | Brass | Nickel-plated Brass | Gold | 42.000/g | Straight | 8 | -40° to +85°C | 20 |
| 1200710083 | M12 Signal, A-Coded, Shielded Field-Attachable, 8 Poles, Female, Straight, PG9 Gland, 6.00-8.00mm | 6.00-8.00mm (.236-.315") | Internal Thread | No | No | Female | A-Coded | Zinc Die-Cast | Brass | Nickel-plated Brass | Gold | 47.000/g | Straight | 8 | -40° to +85°C | 20 | |
| 1200710086 | Micro-Change (M12) Field Attachable Connector, 4 Poles, Straight, Male, Unshielded, IDC Termination, Cable Diameter 3.50-6.00mm | No | 3.50-6.00mm (.138-.236") | External Thread | No | No | Male | Single | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 11.000/g | Straight | 4 | -25° to +80°C | 22-26 |
| 1200710087 | Micro-Change (M12) Field Attachable Connector, 4 Poles, Straight, Female, Unshielded, IDC Termination, Cable Diameter 3.50-6.00mm | No | 3.50-6.00mm (.138-.236") | Internal Thread | No | No | Female | Single | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 18.000/g | Straight | 4 | -25° to +80°C | 22-26 |
| 1200710088 | M12 Signal, A-Coded, Field-Attachable, IDC, 4 Poles, Male, Straight, 4.00-8.00mm | No | 4.00-8.00mm (.157-.315") | External Thread | No | No | Male | A-Coded | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 13.000/g | Straight | 4 | -25° to +80°C | 18-22 |