産業とアプリケーション
SMP-MAX
- 品番
- 734205366
- カテゴリ
- RF / Coaxial Connectors
SMP-MAX Jack-to-SMP-MAX Jack Adapter, 15.60mm Length, Tri-Metal Plating, 80 Pieces per Tray, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack/Jack
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 10 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 330 Vrms@Sea Level
キーワード: 73420-5366, 0734205366
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed