産業とアプリケーション
MCX
- 品番
- 734153642
- カテゴリ
- RF / Coaxial Connectors
MCX Plug, Right-Angle, Crimp, RG-179 Cable, Brass Body, Gold (Au) Plated, Tray, 75 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Plug
- keyingToMatingPart
- N/A
- netWeight
- 1.085/g
- orientation
- Right Angle
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- RG-179
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 75Ω
- powerVoltage
- VOLTAGE: 335 Vrms@Sea Level
キーワード: 73415-3642, 0734153642
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed