産業とアプリケーション
EdgeLine
- 品番
- 1720503064
- カテゴリ
- Card Edge Connectors
EdgeLine+ ESP Vertical Connector, 15 Gbps, 0.75mm Pitch, 1.57mm PCB Thickness, 40.0A Power Module, 64 Circuits, 2 Power Circuits
Physical Specifications
- circuitsLoaded
- 64
- circuitsMaximum
- 64.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- edgeCardThickness
- 1.57mm
- entryAngle
- N/A
- flammability
- 94V-0
- keyingToMatingPart
- N/A
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 6.215/g
- orientation
- Vertical
- packagingType
- Tube
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.79mm
- pitchMatingInterface
- 0.75mm
- pitchTerminationInterface
- 0.75mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.762µm
- polarizedToMatingPart
- Yes
- powerSignalConfiguration
- 64s - 0p
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.5A,40.0A
- dataRate
- 12.5-20.0 Gbps
- highPowerBay300AOrMore
- Yes
- voltageMaximum
- 250V AC (RMS)/DC
キーワード: 172050-3064, 1720503064
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863