- 品番
- 1301170037
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 5.59mm (.220")
- Cable Width Maximum
- 59.00mm (2.320")
- Depth
- 89.92mm (3.540")
- Duty
- Standard - 15kg per Car
- Height
- N/A
- Length
- 7.32m (24.0')
- Loop Depth
- 0.914m (3.0')
- Material Metal
- N/A
- Material Resin
- Nylon
- Number Of Cars
- 6
- Packaging Type
- Crate
- Saddle Radius
- 25.40mm (1.000")
- Storage Length
- 0.57m (1.88')
- System Length
- 9.83m (32.25' )
- Thread Size
- N/A
- Travel Speed Maximum
- 79.25 mpm (260 fpm)
- Wire Cable Type
- Flat
キーワード: 130117-0037, 1301170037
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed