Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
731000114 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 3.93mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 3.929/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
731000115 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 3.93mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 3.929/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
732510031 | SMA Plug, Straight, Solder, RG-402 (.141\ Semi-Rigid) Cable, Stainless Steel Body, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Solder | Plug | N/A | 2.193/g | Straight | Individual Bag | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | |
732510032 | SMA Plug, Straight, Solder, RG-402 (.141\ Semi-Rigid) Cable, Stainless Steel Body, Gold (Au) Plated, 20 Per Tray, 50 Ohms | No | Solder | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | ||
732510033 | SMA Plug, Straight, Solder, RG-402 (.141\ Semi-Rigid) Cable, Stainless Steel Body with 0.76µm Gold (Au) Plating, 0.76µm Gold (Au) Plating on Contact, Bag, 50 Ohms | No | Solder | Plug | N/A | 2.193/g | Straight | Bag | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | |
732510034 | SMA Plug, Straight, Solder, RG-402 (.141\ Semi-Rigid) Cable, Stainless Steel Body with 0.20µm Gold (Au) Plating, 0.20µm Gold (Au) Plating on Contact, Tray, 50 Ohms | No | Solder | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | ||
732510040 | SMA Jack, Straight, Bulkhead, Solder, RG-402 (.141\ Semi-Rigid) Cable, Nut and Lockwasher Included, Stainless Steel, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Solder | Jack | N/A | Straight | Individual Bag | Yes | Bulkhead | N/A | No | RG-402, .141" Semi-Rigid Coaxial | ||
732510051 | SMA Plug, Straight, Solder, RG-405 (.086\ Semi-Rigid) Cable, Body Stainless Steel, Gold (Au) Plated, 50 Ohms | No | Solder | Plug | N/A | 2.251/g | Straight | Bag | No | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | |
732510052 | SMA Plug, Straight, Solder, RG-405 (.086\ Semi-Rigid) Cable, Stainless Steel, Gold (Au) Plated, Tray, 50 Ohms | No | Solder | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | ||
732510058 | SMA Plug, Straight, Solder, RG-405 (.086\ Semi-Rigid) Cable, Stainless Steel, Gold (Au) Plated, Bag, 50 Ohms | No | Solder | Plug | N/A | 2.324/g | Straight | Bag | No | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | |
732510071 | SMA Plug, Right-Angle, Solder, RG-402 (.141\ Semi-Rigid) Cable, Solder Type, Body Stainless Steel, Gold (Au) Plated, 50 Ohms | No | Solder | Plug | N/A | 5.000/g | Right Angle | Tray | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | |
732510072 | SMA Plug, Right-Angle, Solder, RG-402 (.141\ Semi-Rigid) Cable, Stainless Steel, Gold (Au) Plated, Tray, 50 Ohms | No | Solder | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | RG-402, .141" Semi-Rigid Coaxial | ||
732510091 | SMA Plug, Right-Angle, Solder, RG-405 (.086\ Semi-Rigid) Cable, Stainless Steel, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Solder | Plug | N/A | 4.325/g | Right Angle | Individual Bag | No | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | |
732510100 | SMA Jack, Straight, Bulkhead, Crimp, RG-141, RG-303 and RG-58 Cable, Passivated Stainless Steel Body, 50 Ohms | No | Crimp | Jack | N/A | 5.464/g | Straight | Tray | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
732510101 | SMA Jack, Straight, Bulkhead, Crimp, RG-141, RG-303 and RG-58 Cable, Nut and Lockwasher Included, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | Crimp | Jack | N/A | 5.664/g | Straight | Tray | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
732510102 | SMA Jack, Straight, Bulkhead, Crimp, RG-58/RG-141 Cable, Nut and Lockwasher Included, Stainless Steel Body, Passivated, Tray, 50 Ohms | No | Crimp | Jack | N/A | 5.464/g | Straight | Tray | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
732510131 | SMA Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Passivated Stainless Steel, 50 Ohms | No | Crimp | Plug | N/A | 2.500/g | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
732510132 | SMA Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Body Brass, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | 3.918/g | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
732510133 | SMA Plug, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Stainless Steel, Passivated, Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | ||
732510140 | SMA Jack, Straight, 4-Hole Flange Mount, 0.500\ Square, Field Replaceable, EMI/RFI Ground Ring, Accepts a 0.020\ Pin, 50 Ohms | No | N/A | Jack | N/A | 2.530/g | Straight | Tray | Yes | Flange | N/A | No | N/A | |
732510150 | SMA Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Stainless Steel, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 3.172/g | Straight | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
732510151 | SMA Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Body Passivated Stainless Steel, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 3.172/g | Straight | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
732510152 | SMA Plug, Straight, Crimp, RG-174, RG-188, RG-316 Cable, Body Passivated Stainless Steel, ATUM Shrink Tube, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 3.397/g | Straight | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
732510153 | SMA Plug, Straight, Crimp, RG-174, RG-188, RG-316 Cable, Gold (Au) Plated Body, ATUM Shrink Tube, 100 Pieces Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 3.064/g | Straight | Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
732510154 | SMA Plug, Straight, Crimp, RG-174, RG-188, RG-316 Cable, Body Passivated Stainless Steel, 20 Pieces Per Tray, 50 Ohms | No | Crimp | Plug | N/A | 3.172/g | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 |