Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39012021 | Mini-Fit Jr. Plug Housing, Dual Row, 2 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 2 | Natural | 94V-2 | Plug | No | Nylon | 1.237/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012026 | Mini-Fit Jr. Plug Housing, Dual Row, 2 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 2 | Natural | 94V-0 | Plug | No | Nylon | 1.280/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012041 | Mini-Fit Jr. Plug Housing, Dual Row, 4 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 4 | Natural | 94V-2 | Plug | No | Nylon | 1.730/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012046 | Mini-Fit Jr. Plug Housing, Dual Row, 4 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 4 | Natural | 94V-0 | Plug | No | Nylon | 1759.300/mg | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012061 | Mini-Fit Jr. Plug Housing, Dual Row, 6 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 6 | Natural | 94V-2 | Plug | No | Nylon | 2.250/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012066 | Mini-Fit Jr. Plug Housing, Dual Row, 6 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 6 | Natural | 94V-0 | Plug | No | Nylon | 2.600/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012081 | Mini-Fit Jr. Plug Housing, Dual Row, 8 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 8 | Natural | 94V-2 | Plug | No | Nylon | 2.757/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012086 | Mini-Fit Jr. Plug Housing, Dual Row, 8 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 8 | Natural | 94V-0 | Plug | No | Nylon | 2780.800/mg | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012101 | Mini-Fit Jr. Plug Housing, Dual Row, 10 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 10 | Natural | 94V-2 | Plug | No | Nylon | 3.263/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012106 | Mini-Fit Jr. Plug Housing, Dual Row, 10 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 10 | Natural | 94V-0 | Plug | No | Nylon | 3291.600/mg | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012121 | Mini-Fit Jr. Plug Housing, Dual Row, 12 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 12 | Natural | 94V-2 | Plug | No | Nylon | 3.769/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012126 | Mini-Fit Jr. Plug Housing, Dual Row, 12 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 12 | Natural | 94V-0 | Plug | No | Nylon | 3.802/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012141 | Mini-Fit Jr. Plug Housing, Dual Row, 14 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 14 | Natural | 94V-2 | Plug | No | Nylon | 4.275/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012146 | Mini-Fit Jr. Plug Housing, Dual Row, 14 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 14 | Natural | 94V-0 | Plug | No | Nylon | 4313.200/mg | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012161 | Mini-Fit Jr. Plug Housing, Dual Row, 16 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 16 | Natural | 94V-2 | Plug | No | Nylon | 4.782/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012166 | Mini-Fit Jr. Plug Housing, Dual Row, 16 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 16 | Natural | 94V-0 | Plug | No | Nylon | 4.824/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012181 | Mini-Fit Jr. Plug Housing, Dual Row, 18 Circuits, UL 94V-2, with Panel Mounting Ears, Natural | No | 18 | Natural | 94V-2 | Plug | No | Nylon | 5288.300/mg | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012186 | Mini-Fit Jr. Plug Housing, Dual Row, 18 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 18 | Natural | 94V-0 | Plug | No | Nylon | 5.420/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39012206 | Mini-Fit Jr. Plug Housing, Dual Row, 20 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | 20 | Natural | 94V-0 | Plug | No | Nylon | 6.663/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||||
39012226 | Mini-Fit Jr. Plug Housing, Dual Row, 22 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | 22 | Natural | 94V-0 | Plug | No | Nylon | 7.120/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||||
39012246 | Mini-Fit Jr. Plug Housing, Dual Row, 24 Circuits, UL 94V-0, with Panel Mounting Ears, Natural | No | 24 | Natural | 94V-0 | Plug | No | Nylon | 7.003/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |||
39013023 | Mini-Fit Jr. Plug Housing, Dual Row, 2 Circuits, UL 94V-2, without Panel Mounting Ears, Natural | No | 2 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 0.857/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
39013029 | Mini-Fit Jr. Plug Housing, Dual Row, 2 Circuits, UL 94V-0, without Panel Mounting Ears, Natural | No | 2 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 0.900/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
39013043 | Mini-Fit Jr. Plug Housing, Dual Row, 4 Circuits, UL 94V-2, without Panel Mounting Ears, Natural | No | 4 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 1.320/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
39013049 | Mini-Fit Jr. Plug Housing, Dual Row, 4 Circuits, UL 94V-0, without Panel Mounting Ears, Natural | No | 4 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 1.400/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |